Other Parts Discussed in Thread: UCC29910A, UCC28180
Hello,
I want to develop 500W smps with half bridge llc topology
input line voltage : 350VAC to 460VAC
Output Voltage : 24VDC, 20A
please suggest pfc buck controller ic at input stage of smps
PFC output voltage 400VDC
Thanks
Monil