Hi,
I have made a buck converter based on the circuit in tl494_TI datasheet. These are design parameters:
Vi=58 V, Vout=48V, I_load=10A
TIP42 and 2*TIP35C are used instead of NTE153 and NTE331 respectively.
I have 2 V voltage drop @ 10A!
What the problem might be? Different chokes show the same drop and it is scaled in load change.(.e.g 25V 10A >> 1V drop or 48V 5A >> 1V drop)