Customer use TPS65100QPWPRQ1 and spec as below:
- Vin=3.3V/1.5A
- VDDA=13.5+/- 0.2V,350mA
- VGH=28+/-1V,20 mA
- VGL= -6 +/-0.6V,20mA
Now they are considering to use either 4.7 uH or 10 uH inductor. Inductor datasheet is attached . Which one is recommended?
1.PI07024Q1-4R7M
2.PI07024Q1-100M
3.PI07018Q1-4R7M
4.PI07018Q1-100M