Hello,
My customers are considering using LP 2999 as a QDR termination.
VDDQ = 1.5 V
VTT = 0.75 V
As another power source on the board,
There are 3.3 V, 1.8 V, 1.5 V, 1.2 V, and 1.0 V.
Please tell us which voltage is best to input to AVin and PVin.
Thank you.