The attachment is the SCH, the full load of the design is 20V 4.5A, input voltage range is 9~32VDC.
Test condition: input 24V, output 20V 2A, this PCBA works normally. when turn the load to 20V 4A, the output voltage will drop to 4V, after a minute, the IC (LM5176) damaged.
Could you please check the SCH, thanks!