Part Number: TPS65381A-Q1
Hello All,
Currently, we are developing the safety critical product.
Our DC/DC convertor supplies the below supply voltage/rating = 12V DC/2 Amps.
But, the TPS65381 AQ1 will give 1300 mA maximum. We are planning to take the power for all other ICs's via TPS65381 AQ1.
Since, TPS65381AQ1 has less current rating. How to enhance the current ratings from 1300 mA to 2000 mA ?
As a part of safety measure, along with TMS570 microcontrollers, other IC's power also can be shared via TPS65381AQ1. Is this approach OK?
Regards,
S.Saravanakumar