• TI thinks resolved

LDO part No. required

Hi !!

Greeting from the ASCON India!!!

I am going to design the DC-DC Converter and required the LDO as following attributes

Input: 1.23V

Output:1V@2A

Device to be highly efficient and inbuilt features for Over current protection, Over temp. protection & Short ckt protections etc.
You are requested to kindly suggest appropriate part no. of device.

Thanks & best regards
Atul Mishra
Advanced Switching Converters Pvt Ltd
Hyderabad (India)

Hand phone: +91-9133805533

  • Hi Atul,

    I would recommend the TPS7A83A. This device has the following specs:
    Vin range of 1.1V to 6.5V
    Vout range of 0.8V to 5.2V
    Accuracy of 0.75%
    The internal protection of this device has a foldback overcurrent protection, thermal shutdown protection, as well as output discharge protection.

    Thanks,
    Wilson