Part Number: TMDSSK3358
I tried to connect the target board TMDSSK3358 via JTAG on VirtualBox. But it took more than ten minutes to connect. During connecting, OnTargetConnection() message was displayed as shown in Fig.1 . After connecting, CCS response was too slow to debug.
I can use USB memory or micro SD card via USB-SDcard converter without slow response.
Do you have any idea to fix this problem ?
[ Additional Information]
The attached evm.ccxlm is the target configuration file.
The attached lsusb.txt is the result of lsusb commands.
Fig.2 shows USB settings on VirtualBox. USB 2.0 is selected.
Fig.1
Fig.2
uegaki@hqr3113:~/ex1/workspace$ lsusb Bus 001 Device 003: ID 0403:6010 Future Technology Devices International, Ltd FT2232C Dual USB-UART/FIFO IC Bus 001 Device 002: ID 14cd:168a Super Top Bus 001 Device 001: ID 1d6b:0002 Linux Foundation 2.0 root hub Bus 002 Device 002: ID 80ee:0021 VirtualBox USB Tablet Bus 002 Device 001: ID 1d6b:0001 Linux Foundation 1.1 root hub uegaki@hqr3113:~/ex1/workspace$ lsusb -v -s1:3 Bus 001 Device 003: ID 0403:6010 Future Technology Devices International, Ltd FT2232C Dual USB-UART/FIFO IC Device Descriptor: bLength 18 bDescriptorType 1 bcdUSB 2.00 bDeviceClass 0 (Defined at Interface level) bDeviceSubClass 0 bDeviceProtocol 0 bMaxPacketSize0 64 idVendor 0x0403 Future Technology Devices International, Ltd idProduct 0x6010 FT2232C Dual USB-UART/FIFO IC bcdDevice 7.00 iManufacturer 1 FTDI iProduct 2 EVM-SK\XDS100V2 iSerial 3 FT3NTXUJ bNumConfigurations 1 Configuration Descriptor: bLength 9 bDescriptorType 2 wTotalLength 55 bNumInterfaces 2 bConfigurationValue 1 iConfiguration 0 bmAttributes 0xc0 Self Powered MaxPower 0mA Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 0 bAlternateSetting 0 bNumEndpoints 2 bInterfaceClass 255 Vendor Specific Class bInterfaceSubClass 255 Vendor Specific Subclass bInterfaceProtocol 255 Vendor Specific Protocol iInterface 2 EVM-SK\XDS100V2 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x81 EP 1 IN bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x02 EP 2 OUT bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 1 bAlternateSetting 0 bNumEndpoints 2 bInterfaceClass 255 Vendor Specific Class bInterfaceSubClass 255 Vendor Specific Subclass bInterfaceProtocol 255 Vendor Specific Protocol iInterface 2 EVM-SK\XDS100V2 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x83 EP 3 IN bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x04 EP 4 OUT bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Device Qualifier (for other device speed): bLength 10 bDescriptorType 6 bcdUSB 2.00 bDeviceClass 0 (Defined at Interface level) bDeviceSubClass 0 bDeviceProtocol 0 bMaxPacketSize0 64 bNumConfigurations 1 Device Status: 0x0000 (Bus Powered) uegaki@hqr3113:~/ex1/workspace$
evm.ccxlm
<?xml version="1.0" encoding="UTF-8" standalone="no"?> <configurations XML_version="1.2" id="configurations_0"> <configuration XML_version="1.2" id="Texas Instruments XDS100v2 USB Debug Probe_0"> <instance XML_version="1.2" desc="Texas Instruments XDS100v2 USB Debug Probe_0" href="connections/TIXDS100v2_Connection.xml" id="Texas Instruments XDS100v2 USB Debug Probe_0" xml="TIXDS100v2_Connection.xml" xmlpath="connections"/> <connection XML_version="1.2" id="Texas Instruments XDS100v2 USB Debug Probe_0"> <instance XML_version="1.2" href="drivers/tixds100v2icepick_d.xml" id="drivers" xml="tixds100v2icepick_d.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2cs_dap.xml" id="drivers" xml="tixds100v2cs_dap.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2cortexM.xml" id="drivers" xml="tixds100v2cortexM.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2cs_child.xml" id="drivers" xml="tixds100v2cs_child.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2cortexA.xml" id="drivers" xml="tixds100v2cortexA.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2csstm.xml" id="drivers" xml="tixds100v2csstm.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2etbcs.xml" id="drivers" xml="tixds100v2etbcs.xml" xmlpath="drivers"/> <instance XML_version="1.2" href="drivers/tixds100v2pru.xml" id="drivers" xml="tixds100v2pru.xml" xmlpath="drivers"/> <platform XML_version="1.2" id="platform_0"> <instance XML_version="1.2" desc="SK_AM3358_0" href="boards/sk_am3358.xml" id="SK_AM3358_0" xml="sk_am3358.xml" xmlpath="boards"/> <board XML_version="1.2" description="AM3358 StarterKit Board" id="SK_AM3358_0"> <device HW_revision="1" XML_version="1.2" description="AM33x - Cortex A8 Embedded Processor" id="AM3358_0" partnum="AM3358"> <router HW_revision="1.0" XML_version="1.2" description="ICEPick_D Router" id="IcePick_D_0" isa="ICEPICK_D"> <subpath id="subpath_11"> <router HW_revision="1.0" XML_version="1.2" description="CS_DAP Router" id="CS_DAP_M3" isa="CS_DAP"> <subpath id="M3_wakeupSS_sp"> <cpu HW_revision="1.0" XML_version="1.2" desc="M3_wakeupSS_0" description="Cortex_M3 CPU" id="M3_wakeupSS" isa="Cortex_M3"/> </subpath> </router> </subpath> </router> </device> </board> </platform> </connection> </configuration> </configurations>