Customer has the following question for AM3357BZCZA80. The question is in regards to the VDD_CORE signal.
Absolute max is stated as 1.5V, same as the VDD_MPU
VDD_CORE recommended operating range is 1.056 -1.144V in OPP100 mode
VDD_MPU recommended operating range is 1.056 -1.378V in OPP100 or higher modes
The questions are
- Can VDD_CORE operate above 1.144V without repercussions (same as VDD_MPU) even though the speeds are unchanged i.e. up to 1.278. The reason we are asking is that at cold temp our regulator has increased noise+ripple peaking at 1.278
- Are the voltages in the core operating performance points Table 3.5 inclusive of noise and ripple or just pure DC voltages?
VDD_MPU and VDD_CORE are tied together in their application