Other Parts Discussed in Thread: OMAP-L138, OMAPL138
Square Wave is getting severely distorted during a simple pass-through as shown in the screenshots attached (shown are distortions for 1, 10, and 1,000 Hz).
Bandwidth of interest: | 0–1,000 Hz |
Firmware used: | OMAP-L138 StarterWare 1.10.04.01 |
Project used: | mcasp_c674x_omapl138_lcdkOMAPL138 |