Part Number: TMDX5535EZDSP
Tool/software:
Hi,
Download chipsupoport library C55_CSL_3.08.01 imported CSL_I2S_Audiocodeic_DMA example.
Change the properties and include all neccessary path and libraries stil it raises an error
**** Build of configuration Debug for project CSL_I2S_AudioCodec_DMA ****
"C:\\ti\\ccs1260\\ccs\\utils\\bin\\gmake" -k all
Building target: "CSL_I2S_AudioCodec_DMA.out"
Invoking: C5500 Linker
"C:/ti/ccs1260/ccs/tools/compiler/c5500_4.4.1/bin/cl55" -v5505 --memory_model=huge -g --define="_DEBUG" --define=c5505 --diag_warning=225 --gen_func_subsections=on --ptrdiff_size=32 --algebraic --asm_source=algebraic -z -m"CSL_I2S_AudioCodec_DMA.map" --stack_size=0x200 --heap_size=0x400 -i"C:/ti/ccs1260/ccs/tools/compiler/c5500_4.4.1/lib" -i"C:/ti/c55_lp/c55_csl_3.08.01/build" -i"C:/ti/ccs1260/ccs/tools/compiler/c5500_4.4.1/include" -i"C:/Program Files/Texas Instruments/bios_5_41_10_36/packages/ti/rtdx/lib/c5500" -i"C:/Program Files/Texas Instruments/bios_5_41_10_36/packages/ti/bios/lib" -i"C:/ti/c55_lp/c55_csl_3.08.01/ccs_v6.x_examples/C55XXCSL_LP" -i"C:/ti/c55_lp/c55_csl_3.08.01/ccs_v6.x_examples/i2s/CSL_I2S_AudioCodec_DMA" --reread_libs --warn_sections --xml_link_info="CSL_I2S_IdleLoop_Out_linkInfo.xml" --rom_model --sys_stacksize=0x200 -o "CSL_I2S_AudioCodec_DMA.out" "./AudioCodec_DMA.obj" "./codec_aic3254.obj" "./csl_i2c_ioExpander.obj" "./pll_control.obj" "../C55XXCSL_LP.lib" "../VC5505_I2S.cmd" -l"C:/ti/ccs1260/ccs/tools/compiler/c5500_4.4.1/lib/rts55x.lib"
<Linking>
fatal error: file
"C:/ti/ccs1260/ccs/tools/compiler/c5500_4.4.1/lib/rts55x.lib<divul.obj>" has
a Tag_Memory_Model attribute value of "2" that is different than one
previously seen ("3"); combining incompatible files
>> Compilation failure
makefile:138: recipe for target 'CSL_I2S_AudioCodec_DMA.out' failed
gmake: *** [CSL_I2S_AudioCodec_DMA.out] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****