Tool/software:
Hi,
We are using Industrial communication SDK9.2 with Ethernet/IP Adapter Discrete IO profile.
1) when continuously running the Ethernet/Ip adapter application we encountered the below exception, and the System got hung.There is no response from both R5F cores. with
[r5f0-0] 5682.008863s : tcp_write: pbufs on queue => at least one queue non-empty ASSERT: 5682.8917s: /nightlybuilds/ind
[r5f0-0] 5682.008956s : _comms_internal/jenkins/ind_comms_sdk_am64x_09_02_00_08/mcu_plus_sdk/source/networking/lwip/lwi
[r5f0-0] 5682.008998s : p-stack/src/core/tcp_out.c:tcp_write_checks:345: 0 failed !!!
2) On A53 Linux core is responding. but below message is printed on console.
root@am64xx-evm:~# {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,listroot@am64xx-evm:~# {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}} {.bash_history,ARROW3-MBN-APP,DisplayErrMsg,Fault.csv,Warning.csv,am64-{am64-mcu-m4f0_0-fw,main-r5f{0_{0-fw,1-fw},1_1-fw}},myappstart.service,ti{boot3.bin,spl.bin},u-boot.img,ystemctl\ {--type=service\ --state=active,list-unit-files\ --type\ service\ -all}}
Thank You.