Tool/software:
What is the total power consumption of DRA821U2CGBALMR at maximum?
Also, what is the maximum power dissipation of DRA821U2CGBALMR?
(Ambient) Operating temperature is from -40 deg C to +85 deg C
Thank you
Regards
Ramin Tavsasoli
Tool/software:
What is the total power consumption of DRA821U2CGBALMR at maximum?
Also, what is the maximum power dissipation of DRA821U2CGBALMR?
(Ambient) Operating temperature is from -40 deg C to +85 deg C
Thank you
Regards
Ramin Tavsasoli
Ramin,
The typical ranges for the part are:
Dual A72 Gateway |
7 W |
6.6 W – 7.6 W |
Tj = 125°C |
5.3 W – 6.3 W |
Tj = 105°C |
||
4.7 W – 5.6 W |
Tj = 85°C |
Kevin
Kevin,
Customer is evaluating thermal solution for their product and would like to know the maximum power consumption.
Do you recommend designing Thermal solution based on Typical power consumption here?
BR, Rich