Other Parts Discussed in Thread: OMAP3530, DM3730
Hi, dear friends!
I wont to develop a video encode software that run on TDM3730 board(I think it is copy of DM37x EVM main board)。 My software
work is read vide data from RCA Composite input and encode it to a mp4 or h264 format。
now I download dvsdk_04_03, and I replaced the file under PSP directory with TDM3730's own psp package(am I right?)
the board can boot from nfs using the filesystem of dvsdk/filesystem/dvsdk-dm37x-evm-rootfs.tar.gz,
below is my loadmodule-rc:
#!/bin/sh
#
# Default Memory Map for DM3730 EVM
#
# Start Addr Size Description
# -------------------------------------------
# 0x80000000 55 MB Linux
# 0x83700000 34 MB CMEM
# 0x85900000 39 MB CODEC SERVER
load () {
# modprobe cmemk phys_start=0x83700000 phys_end=0x85900000 allowOverlap=1 useHeapIfPoolUnavailable=1
modprobe cmemk phys_start=0xa0000000 phys_end=0xA2200000 allowOverlap=1 useHeapIfPoolUnavailable=1
modprobe dsplinkk
modprobe lpm_omap3530
modprobe sdmak
amixer cset name='HeadsetL Mixer AudioL1' on
amixer cset name='HeadsetR Mixer AudioR1' on
amixer -c 0 set Headset 1+ unmute
}
unload () {
rmmod cmemk 2>/dev/null
rmmod lpm_omap3530 2>/dev/null
rmmod dsplinkk 2>/dev/null
rmmod sdmak 2>/dev/null
}
case "$1" in
start)
load
;;
stop)
unload
;;
restart)
unload
load
;;
*)
echo "$0 <start/stop/restart>"
;;
esac
when I run the decode demo(under /usr/share/ti/dvsdk-demos), the following message show out:
root@dm37x-evm:/usr/share/ti/dvsdk-demos#./decode -v ../data/videos/
davincieffect_480p30.m4v
Decode demo started.
@0,060,699us: [+6 T:0x400c6290] CE - Engine_init> CE debugging on (CE_DEBUG=1; allowed CE_DEBUG levels: 1=min, 2=good, 3=max)
<4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 422.267089] BUG: Your driver calls ioremap() on system memory. This leads
[ 422.267150] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 422.267150] will fail in the next kernel release. Please fix your driver.
<4>------------[ cut here ]------------
[ 422.293243] ------------[ cut here ]------------
<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 422.305358] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
<d>Modules linked in:[ 422.315765] Modules linked in: sdmak sdmak lpm_omap3530 lpm_omap3530 dsplinkk dsplinkk cmemk cmemk bufferclass_ti(C) bufferclass_ti(C) omaplfb(C) omaplfb(C) pvrsrvkm(C) pvrsrvkm(C)
Backtrace: [ 422.334167] Backtrace:
[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 422.344299] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
r7:00000000[ 422.354339] r7:00000000 r6:c003f0ac r6:c003f0ac r5:c04d631d r5:c04d631d r4:000000d3 r4:000000d3
[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 422.371643] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 422.389587] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
r8:bf0967ec[ 422.400787] r8:bf0967ec r7:e09c4000 r7:e09c4000 r6:00087a00 r6:00087a00 r5:00600000 r5:00600000 r4:00000000 r4:00000000
[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 422.421417] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 422.441436] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 422.460235] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
r5:bf08fac8[ 422.470916] r5:bf08fac8 r4:000fffff r4:000fffff
[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 422.484039] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
r5:00000001[ 422.494537] r5:00000001 r4:ddd45dd4 r4:ddd45dd4
[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 422.508819] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
r4:e09d0000[ 422.520721] r4:e09d0000
[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 422.532806] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 422.552917] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 422.574005] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 422.595550] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 422.615234] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 422.632476] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 422.648437] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 422.658386] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1112 ]---
[ 422.671539] ---[ end trace 770ef3daad7d1112 ]---
<4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 422.696807] BUG: Your driver calls ioremap() on system memory. This leads
[ 422.696838] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 422.696838] will fail in the next kernel release. Please fix your driver.
<4>------------[ cut here ]------------
[ 422.722625] ------------[ cut here ]------------
<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 422.734619] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
<d>Modules linked in:[ 422.744842] Modules linked in: sdmak sdmak lpm_omap3530 lpm_omap3530 dsplinkk dsplinkk cmemk cmemk bufferclass_ti(C) bufferclass_ti(C) omaplfb(C) omaplfb(C) pvrsrvkm(C) pvrsrvkm(C)
Backtrace: [ 422.762756] Backtrace:
[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 422.772827] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
r7:00000000[ 422.782714] r7:00000000 r6:c003f0ac r6:c003f0ac r5:c04d631d r5:c04d631d r4:000000d3 r4:000000d3
[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 422.799804] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 422.817687] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
r8:bf0967ec[ 422.828735] r8:bf0967ec r7:e09c4000 r7:e09c4000 r6:00085901 r6:00085901 r5:000ff000 r5:000ff000 r4:00000000 r4:00000000
[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 422.849151] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 422.868713] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 422.887268] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
r5:bf08fac8[ 422.897766] r5:bf08fac8 r4:000fffff r4:000fffff
[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 422.910766] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
r5:00000002[ 422.921112] r5:00000002 r4:ddd45dd4 r4:ddd45dd4
[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 422.935119] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
r4:e09d0038[ 422.946624] r4:e09d0038
[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 422.958526] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 422.978332] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 422.999023] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 423.020263] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 423.039611] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 423.056365] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 423.072143] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 423.081970] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1113 ]---
[ 423.094940] ---[ end trace 770ef3daad7d1113 ]---
<4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 423.118011] BUG: Your driver calls ioremap() on system memory. This leads
[ 423.118011] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 423.118041] will fail in the next kernel release. Please fix your driver.
<4>------------[ cut here ]------------
[ 423.143615] ------------[ cut here ]------------
<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 423.155609] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
<d>Modules linked in:[ 423.165832] Modules linked in: sdmak sdmak lpm_omap3530 lpm_omap3530 dsplinkk dsplinkk cmemk cmemk bufferclass_ti(C) bufferclass_ti(C) omaplfb(C) omaplfb(C) pvrsrvkm(C) pvrsrvkm(C)
Backtrace: [ 423.183715] Backtrace:
[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 423.193786] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
r7:00000000[ 423.203796] r7:00000000 r6:c003f0ac r6:c003f0ac r5:c04d631d r5:c04d631d r4:000000d3 r4:000000d3
[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 423.220886] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 423.238647] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
r8:bf0967ec[ 423.249694] r8:bf0967ec r7:e09c4000 r7:e09c4000 r6:00085900 r6:00085900 r5:00001000 r5:00001000 r4:00000000 r4:00000000
[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 423.270111] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 423.289642] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 423.308380] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
r5:bf08fac8[ 423.318878] r5:bf08fac8 r4:000fffff r4:000fffff
[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 423.331695] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
r5:00000003[ 423.342010] r5:00000003 r4:ddd45dd4 r4:ddd45dd4
[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 423.356018] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
r4:e09d0070[ 423.367523] r4:e09d0070
[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 423.379425] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 423.399169] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 423.420043] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 423.441131] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 423.460510] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 423.477264] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 423.493041] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 423.502838] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1114 ]---
[ 423.515960] ---[ end trace 770ef3daad7d1114 ]---
<1> DSP_init status [0x80008008]
[ 423.524383] DSP_init status [0x80008008]
@1,362,488us: [+7 T:0x40bdb490] <4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 423.549774] BUG: Your driver calls ioremap() on system memory. This leads
[ 423.549774] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 423.549774] will fail in the next kernel release. Please fix your driver.
OP - Processor_c<4>------------[ cut here ]------------
[ 423.576782] ------------[ cut here ]------------
reate_d> Loading<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 423.590118] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
and starting DS<d>Modules linked in:[ 423.601745] Modules linked in:P server 'cs.x64 sdmak sdmakP' FAILED, statu lpm_omap3530 lpm_omap3530s=[0x80008008] ( dsplinkk dsplinkklook for error c cmemk cmemkode 'DSP_EBASE + bufferclass_ti(C) bufferclass_ti(C) 0x8' in dsplink omaplfb(C) omaplfb(C)*/packages/dspli pvrsrvkm(C) pvrsrvkm(C)nk/gpp/inc/usr/e
rrbase.h)
@1,3Backtrace: [ 423.632171] Backtrace: 62,671us: [+6 T:
0x40bdb490] OP -[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 423.645019] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
Processor_delet r7:00000000[ 423.656280] r7:00000000e_d> Closing rem r6:c003f0ac r6:c003f0acote transport FA r5:c04d631d r5:c04d631dILED, status=0x8 r4:000000d3 r4:000000d30008002.
@1,362
,732us: [+6 T:0x[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 423.680389] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
40bdb490] OP - P[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 423.699493] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
rocessor_delete_ r8:bf0967ec[ 423.711975] r8:bf0967ecd> Stopping DSP r7:e0bee000 r7:e0bee000FAILED, status=0 r6:00087a00 r6:00087a00x80008002
@1,36 r5:00600000 r5:006000002,762us: [+6 T:0 r4:00000000 r4:00000000x40bdb490] OP -
Processor_delete[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 423.740753] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
_d> Closing pool[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 423.761688] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
FAILED, status=[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 423.781646] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
0x80008000
@1,3 r5:bf08fac8[ 423.793518] r5:bf08fac862,762us: [+6 T: r4:000fffff r4:000fffff0x40bdb490] OP -
Processor_delet[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 423.810485] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
e_d> Detaching f r5:00000001[ 423.822204] r5:00000001rom DSP FAILED, r4:ddd45dd4 r4:ddd45dd4status=0x8000800
0
@1,363,159us:[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 423.840301] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[+6 T:0x41ca749 r4:e0bfa000[ 423.853210] r4:e0bfa0000] CE - rserverO
pen: can't start[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 423.867828] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
'cs.x64P'; Proc[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 423.888946] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
essor_create fai[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 423.910949] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
led
Error: Fail[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 423.933319] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
ed to open codec[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 423.953979] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
engine decode
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 423.972137] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 423.987915] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 423.997833] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1115 ]---
[ 424.010803] ---[ end trace 770ef3daad7d1115 ]---
<4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 424.033691] BUG: Your driver calls ioremap() on system memory. This leads
[ 424.033691] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 424.033691] will fail in the next kernel release. Please fix your driver.
<4>------------[ cut here ]------------
[ 424.059326] ------------[ cut here ]------------
<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 424.071289] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
<d>Modules linked in:[ 424.081512] Modules linked in: sdmak sdmak lpm_omap3530 lpm_omap3530 dsplinkk dsplinkk cmemk cmemk bufferclass_ti(C) bufferclass_ti(C) omaplfb(C) omaplfb(C) pvrsrvkm(C) pvrsrvkm(C)
Backtrace: [ 424.099578] Backtrace:
[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 424.109619] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
r7:00000000[ 424.119506] r7:00000000 r6:c003f0ac r6:c003f0ac r5:c04d631d r5:c04d631d r4:000000d3 r4:000000d3
[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 424.136627] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 424.154388] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
r8:bf0967ec[ 424.165435] r8:bf0967ec r7:e0bee000 r7:e0bee000 r6:00085901 r6:00085901 r5:000ff000 r5:000ff000 r4:00000000 r4:00000000
[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 424.185882] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 424.205596] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 424.224182] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
r5:bf08fac8[ 424.234680] r5:bf08fac8 r4:000fffff r4:000fffff
[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 424.247528] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
r5:00000002[ 424.257843] r5:00000002 r4:ddd45dd4 r4:ddd45dd4
[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 424.271850] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
r4:e0bfa038[ 424.283355] r4:e0bfa038
[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 424.295379] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 424.315185] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 424.335906] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 424.356994] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 424.376342] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 424.393249] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 424.409027] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 424.418823] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1116 ]---
[ 424.431793] ---[ end trace 770ef3daad7d1116 ]---
<4>BUG: Your driver calls ioremap() on system memory. This leads
to architecturally unpredictable behaviour on ARMv6+, and ioremap()
will fail in the next kernel release. Please fix your driver.
[ 424.454528] BUG: Your driver calls ioremap() on system memory. This leads
[ 424.454559] to architecturally unpredictable behaviour on ARMv6+, and ioremap()
[ 424.454559] will fail in the next kernel release. Please fix your driver.
<4>------------[ cut here ]------------
[ 424.480163] ------------[ cut here ]------------
<4>WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
[ 424.492279] WARNING: at arch/arm/mm/ioremap.c:211 __arm_ioremap_pfn_caller+0x58/0x190()
<d>Modules linked in:[ 424.502502] Modules linked in: sdmak sdmak lpm_omap3530 lpm_omap3530 dsplinkk dsplinkk cmemk cmemk bufferclass_ti(C) bufferclass_ti(C) omaplfb(C) omaplfb(C) pvrsrvkm(C) pvrsrvkm(C)
Backtrace: [ 424.520416] Backtrace:
[<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
[ 424.530456] [<c003c6b4>] (dump_backtrace+0x0/0x10c) from [<c03eb73c>] (dump_stack+0x18/0x1c)
r7:00000000[ 424.540344] r7:00000000 r6:c003f0ac r6:c003f0ac r5:c04d631d r5:c04d631d r4:000000d3 r4:000000d3
[<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[ 424.557434] [<c03eb724>] (dump_stack+0x0/0x1c) from [<c005f2dc>] (warn_slowpath_common+0x58/0x70)
[<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
[ 424.575195] [<c005f284>] (warn_slowpath_common+0x0/0x70) from [<c005f318>] (warn_slowpath_null+0x24/0x2c)
r8:bf0967ec[ 424.586395] r8:bf0967ec r7:e0bee000 r7:e0bee000 r6:00085900 r6:00085900 r5:00001000 r5:00001000 r4:00000000 r4:00000000
[<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[ 424.606811] [<c005f2f4>] (warn_slowpath_null+0x0/0x2c) from [<c003f0ac>] (__arm_ioremap_pfn_caller+0x58/0x190)
[<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[ 424.626373] [<c003f054>] (__arm_ioremap_pfn_caller+0x0/0x190) from [<c003f264>] (__arm_ioremap_caller+0x60/0x68)
[<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
[ 424.644927] [<c003f204>] (__arm_ioremap_caller+0x0/0x68) from [<c0052e58>] (omap_ioremap+0x8c/0x94)
r5:bf08fac8[ 424.655426] r5:bf08fac8 r4:000fffff r4:000fffff
[<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
[ 424.668243] [<c0052dcc>] (omap_ioremap+0x0/0x94) from [<bf08fac8>] (MEM_Map+0x48/0x70 [dsplinkk])
r5:00000003[ 424.678741] r5:00000003 r4:ddd45dd4 r4:ddd45dd4
[<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
[ 424.692749] [<bf08fa80>] (MEM_Map+0x0/0x70 [dsplinkk]) from [<bf080c24>] (OMAP3530_init+0xa4/0x204 [dsplinkk])
r4:e0bfa070[ 424.704254] r4:e0bfa070
[<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[ 424.716156] [<bf080b80>] (OMAP3530_init+0x0/0x204 [dsplinkk]) from [<bf0800d4>] (DSP_init+0x2c/0x34 [dsplinkk])
[<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[ 424.735931] [<bf0800a8>] (DSP_init+0x0/0x34 [dsplinkk]) from [<bf0826cc>] (LDRV_PROC_init+0x228/0x2f8 [dsplinkk])
[<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[ 424.756622] [<bf0824a4>] (LDRV_PROC_init+0x0/0x2f8 [dsplinkk]) from [<bf0936c4>] (PMGR_PROC_attach+0xf4/0x35c [dsplinkk])
[<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[ 424.777709] [<bf0935d0>] (PMGR_PROC_attach+0x0/0x35c [dsplinkk]) from [<bf094400>] (DRV_Ioctl+0x374/0x7b4 [dsplinkk])
[<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[ 424.797210] [<bf09408c>] (DRV_Ioctl+0x0/0x7b4 [dsplinkk]) from [<c00c788c>] (do_vfs_ioctl+0x4d0/0x53c)
[<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[ 424.813964] [<c00c73bc>] (do_vfs_ioctl+0x0/0x53c) from [<c00c7938>] (sys_ioctl+0x40/0x64)
[<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
[ 424.829742] [<c00c78f8>] (sys_ioctl+0x0/0x64) from [<c0038c40>] (ret_fast_syscall+0x0/0x30)
r7:00000036[ 424.839508] r7:00000036 r6:40bdadcc r6:40bdadcc r5:0006ee90 r5:0006ee90 r4:00008000 r4:00008000
<4>---[ end trace 770ef3daad7d1117 ]---
[ 424.852508] ---[ end trace 770ef3daad7d1117 ]---
<1> DSP_init status [0x80008008]
[ 424.860992] DSP_init status [0x80008008]
@2,699,066us: [+7 T:0x40bdb490] OP - Processor_create_d> Loading and starting DSP server 'cs.x64P' FAILED, status=[0x80008008] (look for error code 'DSP_EBASE + 0x8' in dsplink*/packages/dsplink/gpp/inc/usr/errbase.h)
@2,699,219us: [+6 T:0x40bdb490] OP - Processor_delete_d> Closing remote transport FAILED, status=0x80008002.
@2,699,249us: [+6 T:0x40bdb490] OP - Processor_delete_d> Stopping DSP FAILED, status=0x80008002
@2,699,280us: [+6 T:0x40bdb490] OP - Processor_delete_d> Closing pool FAILED, status=0x80008000
@2,699,280us: [+6 T:0x40bdb490] OP - Processor_delete_d> Detaching from DSP FAILED, status=0x80008000
@2,699,585us: [+6 T:0x400c6290] CE - rserverOpen: can't start 'cs.x64P'; Processor_create failed
Error: Failed to open codec engine decode
thank for any help