Hi,
i am using OMAP4460, trying to port android jellybean on this.
i flashed my eMMC by using fastboot, All the images are flashed successfully.
up to x-loader and u-boot came up successfully. Now uboot picks the kernel and kernel starts booting.But when kernel tries to mount filesystem it reboots the baord.
i downloaded the code from http://omappedia.org/wiki/4AJ.2.5P2_OMAP4_Jelly_Bean_Release_Notes
successfully compile the code without any error.
Please help.
Below are the minicon logs:
Texas Instruments Inc X-Loader 1.41.0-g08bd7849-dirty (May 29 2014 - 11:15:59)
OMAP4460: 1.2 GHz capable SOM
start_armboot: SDRAM=1GB_EDB8164B3PF
Starting OS Bootloader from EMMC ...
U-Boot 1.1.4-g38046ac0-dirty (May 29 2014 - 11:16:06)
Load address: 0x80e80000
DRAM: 1024 MB
Flash: 0 kB
Using default environment
In: serial
Out: serial
Err: serial
Boot Slot 1
Initializing EMMC(1) Slot.
efi partition table:
ptbl slot: EMMC:(1).
256 64K xloader
384 32K hwiblock
448 32K dsiblock
512 256K bootloader
1024 128K csiblock
1280 128K misc
2048 16M efs
34816 16K crypto
34848 8M recovery
51232 8M boot
67616 512M system
1116192 256M cache
1640480 14226M userdata
Write I2C: Probing 36 failed
Write I2C: Probing 36 failed
Write I2C: Probing 36 failed
Write I2C: Probing 36 failed
Device: HW90496 1.2 000004
Net: KS8851SNL
Hit any key to stop autoboot: 0
kernel @ 80308000 (4811096)
ramdisk @ 81300000 (186378)
Write I2C: Probing 36 failed
I2C read: I/O error
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Booting Linux on physical CPU 0
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Linux version 3.4.34-g5b78b07-dirty (jor@pc1280l) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #9 SMP PREEMPT Wed May 21 16:01:06 CEST 2014
[ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: OMAP44XX Tablet board
[ 0.000000] omap_tablet_reserve()+
[ 0.000000] Initialized persistent memory from a0000000-a01fffff
[ 0.000000] cma: CMA: reserved 112 MiB at 99000000
[ 0.000000] tablet_android_display_setup()+
[ 0.000000] omap_android_display_is_default() [] == [hdmi]
[ 0.000000] tablet_android_display_setup() use dss
[ 0.000000] android_display: setting lcd resolution to 800*1280, bpp=4
[ 0.000000] android_display: tiler1d 33554432
[ 0.000000] android_display: setting fb0.vram to 4259840
[ 0.000000] android_display: setting hdmi resolution to 800*1280, bpp=4
[ 0.000000] android_display: tiler1d 33554432
[ 0.000000] android_display: setting fb1.vram to 8519680
[ 0.000000] android_display: setting vram to 12779520
[ 0.000000] tablet_android_display_setup()-
[ 0.000000] Cannot detect omap type!
[ 0.000000] Reserving 14680064 bytes SDRAM for VRAM
[ 0.000000] omap_tablet_reserve()-
[ 0.000000] cma: CMA: reserved 16 MiB at 97000000
[ 0.000000] Memory policy: ECC disabled, Data cache writealloc
[ 0.000000] OMAP4: Map 0x98000000 to 0xfe600000 for dram barrier
[ 0.000000] omap_tablet_init_early()+
[ 0.000000] OMAP4460 ES1.1
[ 0.000000] omap_tablet_init_early()-
[ 0.000000] PERCPU: Embedded 9 pages/cpu @c1b35000 s13056 r8192 d15616 u36864
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 199424
[ 0.000000] Kernel command line: console=ttyO2,115200n8 androidboot.console=ttyO2 omap_wdt.timer_margin=30 vmalloc=496M omapfb.fb_opt=-1,-1,-1,1,1280,720 androidboot.serialno=000004 androidboot.bootloader=U-Boot_1.1.4-g38046ac0-dirty sdram=1GB_EDB8164B3PF
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 384MB 114MB 289MB = 787MB total
[ 0.000000] Memory: 652112k/652112k available, 396464k reserved, 295936K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc08cb000 (8972 kB)
[ 0.000000] .init : 0xc08cb000 - 0xc0923300 ( 353 kB)
[ 0.000000] .data : 0xc0924000 - 0xc09c5ed0 ( 648 kB)
[ 0.000000] .bss : 0xc09c5ef4 - 0xc0b3f9f0 (1511 kB)
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] NR_IRQS:626
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000213] Calibrating delay loop... 1392.74 BogoMIPS (lpj=5439488)
[ 0.070343] pid_max: default: 32768 minimum: 301
[ 0.070556] Security Framework initialized
[ 0.070648] Mount-cache hash table entries: 512
[ 0.071899] Initializing cgroup subsys debug
[ 0.071929] Initializing cgroup subsys cpuacct
[ 0.071929] Initializing cgroup subsys freezer
[ 0.071929] Initializing cgroup subsys net_cls
[ 0.071990] CPU: Testing write buffer coherency: ok
[ 0.072204] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.072448] hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
[ 0.072601] Setting up static identity map for 0x8066cf70 - 0x8066cfc8
[ 0.072631] L310 cache controller enabled
[ 0.072631] l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x7e470000, Cache size: 1048576 B
[ 0.073120] generating sar_ram layout...
[ 0.073333] sar ram layout created
[ 0.150970] CPU1: Booted secondary processor
[ 0.220916] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.220947] CPU1: Unknown IPI message 0x1
[ 0.220977] Brought up 2 CPUs
[ 0.221008] SMP: Total of 2 processors activated (2792.83 BogoMIPS).
[ 0.229675] omap_hwmod: aess: _wait_target_disable failed
[ 0.232452] omap_hwmod: dss_dispc: cannot be enabled (3)
[ 0.235168] omap_hwmod: dss_dsi1: cannot be enabled (3)
[ 0.237884] omap_hwmod: dss_dsi2: cannot be enabled (3)
[ 0.240570] omap_hwmod: dss_hdmi: cannot be enabled (3)
[ 0.243286] omap_hwmod: dss_rfbi: cannot be enabled (3)
[ 0.246002] omap_hwmod: dss_venc: cannot be enabled (3)
[ 0.249877] omap_hwmod: mcpdm: cannot be enabled (3)
[ 0.251708] omap_device: cannot add global notifier for dev PM QoS
[ 0.252319] dummy:
[ 0.258422] NET: Registered protocol family 16
[ 0.270324] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.270751] GPMC revision 6.0
[ 0.272552] gpiochip_add: registered GPIOs 0 to 31 on device: gpio
[ 0.272613] OMAP GPIO hardware version 0.1
[ 0.272766] gpiochip_add: registered GPIOs 32 to 63 on device: gpio
[ 0.272979] gpiochip_add: registered GPIOs 64 to 95 on device: gpio
[ 0.273193] gpiochip_add: registered GPIOs 96 to 127 on device: gpio
[ 0.273406] gpiochip_add: registered GPIOs 128 to 159 on device: gpio
[ 0.273590] gpiochip_add: registered GPIOs 160 to 191 on device: gpio
[ 0.274597] omap_tablet_init: SDRAM type code 1
[ 0.274841] omap_mux_init: Add partition: #1: core, flags: 2
[ 0.275817] omap_mux_init: Add partition: #2: wkup, flags: 2
[ 0.279235] omap4_duty_pcb_section_reg()+
[ 0.279235] omap4_duty_pcb_section_reg()-
[ 0.283416] dmm dmm: initialized all PAT entries
[ 0.283782] omap_android_display_is_default() [] == [hdmi]
[ 0.284790] tablet_touch_init: tablet_touch_init() call i2c_register_board_info()...
[ 0.284912] omap4plus_connectivity_init()+
[ 0.285217] omap4plus_connectivity_init()-
[ 0.285369] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[ 0.285400] hw-breakpoint: maximum watchpoint size is 4 bytes.
[ 0.289245] omap-mcbsp.1: alias pad_fck already exists
[ 0.289398] omap-mcbsp.2: alias pad_fck already exists
[ 0.289550] omap-mcbsp.3: alias pad_fck already exists
[ 0.289733] omap-mcbsp.4: alias pad_fck already exists
[ 0.290435] PTC6 MC driver registered.
[ 0.290832] PTC6 printer driver registered.
[ 0.290893] gcxxx_int failed. gcx hardware is not present
[ 0.291046] OMAP DMA hardware revision 0.0
[ 0.291564] emif emif.1: emif_probe: device configured with addr = e098a000 and IRQ142
[ 0.291839] emif emif.2: emif_probe: device configured with addr = e098c000 and IRQ143
[ 0.293151] SmartReflex Recalibration delay = 86400000ms
[ 0.293151] SmartReflex Class 1.5 initialized
[ 0.301666] bio: create slab <bio-0> at 0
[ 0.302276] VBAT: 3750 mV
[ 0.302520] vwl1271: 1800 mV
[ 0.303344] SCSI subsystem initialized
[ 0.303619] usbcore: registered new interface driver usbfs
[ 0.303741] usbcore: registered new interface driver hub
[ 0.303833] usbcore: registered new device driver usb
[ 0.304840] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 400 kHz
[ 0.305816] twl_core: detected twl6032 rev.2 eepromrev.56
[ 0.307098] twl 1-0048: PIH (irq 39) chaining IRQs 416..436
[ 0.308135] LDOUSB: 3300 mV normal standby
[ 0.311798] twl6030_usb twl6030_usb: Initialized TWL6030 USB module
[ 0.312744] VANA: 2100 mV normal standby
[ 0.313446] CLK32KAUDIO:
[ 0.314392] SYSEN:
[ 0.315368] REGEN1:
[ 0.316101] CLK32KG:
[ 0.316406] V2V1: 2100 mV normal
[ 0.316406] V2V1: supplied by SYSEN
[ 0.317199] LDO5: 1200 <--> 3000 mV at 1800 mV normal standby
[ 0.318115] LDO1: 1800 <--> 2500 mV at 1900 mV normal standby
[ 0.319061] LDO7: 1200 <--> 2900 mV at 1800 mV normal standby
[ 0.320220] LDO6: 1800 mV normal standby
[ 0.320434] LDO6: supplied by V2V1
[ 0.321746] LDOLN: 1800 mV normal standby
[ 0.321960] LDOLN: supplied by V2V1
[ 0.322937] LDO2: 1000 <--> 3000 mV at 2800 mV normal standby
[ 0.323883] LDO4: 1200 <--> 2800 mV at 1800 mV normal standby
[ 0.324798] LDO3: 1000 <--> 3000 mV at 1200 mV normal standby
[ 0.326080] SMPS4: 1800 mV normal standby
[ 0.326446] twl6030: set (mod=0x0D reg=0x53 val=0x01): VCORE1 OFF=OFF SLEEP=OFF ACT=AUTO
[ 0.326599] twl6030: set (mod=0x0D reg=0x59 val=0x01): VCORE2 OFF=OFF SLEEP=OFF ACT=AUTO
[ 0.326721] twl6030: set (mod=0x0D reg=0xf6 val=0x77): VCORE1 disable PD on shutdown
[ 0.326843] twl6030: set (mod=0x0D reg=0x5e val=0x00): VCORE3 - remove binding to groups
[ 0.326995] twl6030: set (mod=0x0D reg=0x64 val=0x00): VMEM - remove binding to groups
[ 0.327301] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 400 kHz
[ 0.327697] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 400 kHz
[ 0.327972] omap_i2c omap_i2c.4: bus 4 rev2.4.0 at 400 kHz
[ 0.328887] sr_init: No PMIC hook to init smartreflex
[ 0.329467] omap-iommu omap-iommu.0: dsp registered
[ 0.329559] omap-iommu omap-iommu.1: ipu registered
[ 0.329803] Advanced Linux Sound Architecture Driver Version 1.0.25.
[ 0.330505] Bluetooth: Core ver 2.16
[ 0.330535] NET: Registered protocol family 31
[ 0.330566] Bluetooth: HCI device and connection manager initialized
[ 0.330566] Bluetooth: HCI socket layer initialized
[ 0.330596] Bluetooth: L2CAP socket layer initialized
[ 0.330627] Bluetooth: SCO socket layer initialized
[ 0.332244] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized
[ 0.332733] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized
[ 0.333221] smartreflex smartreflex.2: omap_sr_probe: SmartReflex driver initialized
[ 0.333251] Power Management for TI OMAP4XX/OMAP5XXX devices.
[ 0.333618] omap_opp_set_min_rate: Missing opp info for hwmod hsi
[ 0.333648] Forcing clock hsi_fck to minimum rate 96000000
[ 0.333679] omap_opp_set_min_rate: Missing opp info for hwmod dsp_c0
[ 0.333679] Forcing clock virt_dpll_dsp_ck to minimum rate 232750000
[ 0.334350] Switching to clocksource 32k_counter
[ 0.350097] sr_classp5_calib_work()+
[ 0.350189] sr_classp5_calib_work()+
[ 0.350250] sr_classp5_calib_work()+
[ 0.354492] NET: Registered protocol family 2
[ 0.354797] IP route cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.355468] TCP established hash table entries: 65536 (order: 7, 524288 bytes)
[ 0.356597] TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
[ 0.357879] TCP: Hash tables configured (established 65536 bind 65536)
[ 0.357879] TCP: reno registered
[ 0.357910] UDP hash table entries: 256 (order: 1, 8192 bytes)
[ 0.357940] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
[ 0.358276] NET: Registered protocol family 1
[ 0.358703] RPC: Registered named UNIX socket transport module.
[ 0.358734] RPC: Registered udp transport module.
[ 0.358734] RPC: Registered tcp transport module.
[ 0.358734] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.358886] usbhs_omap usbhs_omap: ehci_logic_fck failed:-2
[ 0.359893] Trying to unpack rootfs image as initramfs...
[ 0.365722] sr_classp5_calib_work()+
[ 0.365753] sr_classp5_calib_work()+
[ 0.365753] sr_classp5_calib_work()+
[ 0.375732] Freeing initrd memory: 180K
[ 0.376007] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.376007] leds_init()+
[ 0.376281] leds_init()-
[ 0.376983] omap-rproc.1: alias fck already exists
[ 0.377655] persistent_ram: error in header, 5
[ 0.377685] persistent_ram: found existing buffer, size 28979, start 28979
[ 0.381347] sr_classp5_calib_work()+
[ 0.381530] sr_classp5_calib_work: smartreflex_core: Calibration complete: Voltage Nominal=1127000 Calib=1063480 Dyn=1113480 OPP_margin=13000 total_margin=25320
[ 0.381561] sr_classp5_calib_work()+
[ 0.381622] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1203000 Calib=1025500 Dyn=1075500 OPP_margin=0 total_margin=0
[ 0.381622] sr_classp5_calib_work()+
[ 0.381744] sr_classp5_calib_work: smartreflex_iva: Calibration complete: Voltage Nominal=950000 Calib=835600 Dyn=885600 OPP_margin=13000 total_margin=25320
[ 0.494628] console [ram-1] enabled
[ 0.648681] highmem bounce pool size: 64 pages
[ 0.650177] fuse init (API version 7.18)
[ 0.650482] msgmni has been set to 952
[ 0.652557] io scheduler noop registered
[ 0.652740] io scheduler deadline registered
[ 0.652923] io scheduler cfq registered (default)
[ 0.654418] OMAP DSS rev 4.0
[ 0.679809] omapdss error: Could not get HDMI_HPD gpio
[ 0.679931] omapdss CORE error: driver probe failed: -16
[ 0.680145] hdmi_panel: probe of display1 failed with error -16
[ 0.681976] d2l 4-000f: D2L i2c initialized
[ 0.682220] omapdss DSI error: can't get regulator for panel
[ 0.683105] dsscomp: initializing.
[ 0.683258] misc dsscomp: found 2 displays and 4 overlays, WB overlay 1
[ 0.684326] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 104) is a OMAP UART0
[ 0.687316] omap_hwmod: uart1: _wait_target_disable failed
[ 0.687805] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 105) is a OMAP UART1
[ 0.690887] omap_hwmod: uart2: _wait_target_disable failed
[ 0.691223] omap_uart.2: ttyO2 at MMIO 0x48020000 (irq = 106) is a OMAP UART2
[ 2.018493] console [ttyO2] enabled
[ 2.022949] omap_uart.3: ttyO3 at MMIO 0x4806e000 (irq = 102) is a OMAP UART3
[ 2.031433] [drm] Initialized drm 1.1.0 20060810
[ 2.036743] omap_ion_probe: adding heap secure_input of type 2 with ba300000@5a00000
[ 2.045440] omap_ion_probe: adding heap tiler of type 4 with b4300000@6000000
[ 2.053344] omap_ion_probe: adding heap nonsecure_tiler of type 4 with a0200000@2000000
[ 2.062225] omap_ion_probe: adding heap system of type 0 with 0@0
[ 2.069061] omap_ion_probe: adding heap tiler_reservation of type 5 with 0@0
[ 2.086120] brd: module loaded
[ 2.094329] loop: module loaded
[ 2.097991] (stk) :sysfs entries created
[ 2.102386] (stk) : debugfs entries created
[ 2.107025] (gps) gpsdrv_init: entered
[ 2.111724] (hci_tty): inside hci_tty_init
[ 2.116424] (hci_tty): allocated 249, 0
[ 2.120758] AK8975 compass driver: init
[ 2.131652] NFC Driver for TI WiLink
[ 2.135650] (nfcdrv) nfc_drv_probe: allocated major 247, minor 0
[ 2.143524] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 2.151702] omap2_mcspi omap2_mcspi.1: master is unqueued, this is deprecated
[ 2.160034] omap2_mcspi omap2_mcspi.2: master is unqueued, this is deprecated
[ 2.168395] omap2_mcspi omap2_mcspi.3: master is unqueued, this is deprecated
[ 2.176605] omap2_mcspi omap2_mcspi.4: master is unqueued, this is deprecated
[ 2.184661] PTC6 SPI driver
[ 3.524017] PTC did not reply to power up.
[ 4.809722] PTC command 0x40 failed: -1
[ 6.095245] PTC command 0x22 failed: -1
[ 6.099487] PTC6 SPI driver initialised...
[ 6.104370] tun: Universal TUN/TAP device driver, 1.6
[ 6.110046] tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
[ 6.117370] PPP generic driver version 2.4.2
[ 6.122314] PPP BSD Compression module registered
[ 6.127563] PPP Deflate Compression module registered
[ 6.133941] PPP MPPE Compression module registered
[ 6.139495] usbcore: registered new interface driver asix
[ 6.145599] usbcore: registered new interface driver cdc_ether
[ 6.152130] usbcore: registered new interface driver smsc95xx
[ 6.158599] usbcore: registered new interface driver net1080
[ 6.164947] usbcore: registered new interface driver cdc_subset
[ 6.171600] usbcore: registered new interface driver zaurus
[ 6.177825] usbcore: registered new interface driver cdc_ncm
[ 6.184570] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 6.192199] ehci-omap ehci-omap.0: OMAP-EHCI Host Controller
[ 6.198852] ehci-omap ehci-omap.0: new USB bus registered, assigned bus number 1
[ 6.208648] ehci-omap ehci-omap.0: irq 109, io mem 0x4a064c00
[ 6.225067] ehci-omap ehci-omap.0: USB 2.0 started, EHCI 1.00
[ 6.231597] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 6.239166] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 6.247192] usb usb1: Product: OMAP-EHCI Host Controller
[ 6.253051] usb usb1: Manufacturer: Linux 3.4.34-g5b78b07-dirty ehci_hcd
[ 6.260498] usb usb1: SerialNumber: ehci-omap.0
[ 6.266143] hub 1-0:1.0: USB hub found
[ 6.270324] hub 1-0:1.0: 3 ports detected
[ 6.303466] usbcore: registered new interface driver cdc_wdm
[ 6.309722] Initializing USB Mass Storage driver...
[ 6.315307] usbcore: registered new interface driver usb-storage
[ 6.321929] USB Mass Storage support registered.
[ 6.327239] usbcore: registered new interface driver libusual
[ 6.333709] usbcore: registered new interface driver usbserial
[ 6.340240] usbserial: USB Serial Driver core
[ 6.345123] usbcore: registered new interface driver option
[ 6.351348] USB Serial support registered for GSM modem (1-port)
[ 6.358184] usbcore: registered new interface driver usbtest
[ 6.364501] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 6.572235] musb-hdrc musb-hdrc: USB OTG mode controller at e0b18000 using DMA, IRQ 124
[ 6.581604] file system registered
[ 6.586883] gadget: Mass Storage Function, version: 2009/09/11
[ 6.593505] gadget: Number of LUNs=1
[ 6.597595] lun0: LUN: removable file: (no medium)
[ 6.603302] gadget: android_usb ready
[ 6.807952] musb-hdrc musb-hdrc: MUSB HDRC host driver
[ 6.813873] musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 2
[ 6.822021] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 6.829498] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 6.837524] usb usb2: Product: MUSB HDRC host driver
[ 6.843017] usb usb2: Manufacturer: Linux 3.4.34-g5b78b07-dirty musb-hcd
[ 6.850463] usb usb2: SerialNumber: musb-hdrc
[ 6.855926] hub 2-0:1.0: USB hub found
[ 6.860229] hub 2-0:1.0: 1 port detected
[ 6.897186] mousedev: PS/2 mouse device common for all mice
[ 7.054565] edt_ft5x06 2-0038: touchscreen probe failed
[ 7.060363] edt_ft5x06: probe of 2-0038 failed with error -121
[ 7.066986] lsm303dlhc_acc 4-0019: probe start.
[ 7.072021] lsm303dlhc_acc 4-0019: using default plaform_data
[ 7.078521] lsm303dlhc_acc 4-0019: Error reading WHO_AM_I: is device available/working?
[ 7.087402] lsm303dlhc_acc 4-0019: hw init error 0x0f,0x86: -121
[ 7.094238] lsm303dlhc_acc 4-0019: update fs range failed 0x23,0xd6: -121
[ 7.101715] lsm303dlhc_acc 4-0019: update_fs_range failed
[ 7.107879] lsm303dlhc_acc 4-0019: soft power off failed: -121
[ 7.114288] lsm303dlhc_acc: Driver Init failed
[ 7.119323] lsm303dlhc_acc: probe of 4-0019 failed with error -121
[ 7.126159] i2c-core: driver [lsm303dlhc_acc] using legacy suspend method
[ 7.133697] i2c-core: driver [lsm303dlhc_acc] using legacy resume method
[ 7.141479] twl6030_pwrbutton_probe: Enter
[ 7.146453] input: twl6030_pwrbutton as /devices/platform/omap_i2c.1/i2c-1/1-0049/twl6030_pwrbutton/input/input0
[ 7.158966] bh1780 4-0029: i2c_smbus_read_byte_data failed error -121 Register (PART ID)
[ 7.168151] bh1780: probe of 4-0029 failed with error -121
[ 7.174530] tmp105_probe: Error first read -121
[ 7.179748] i2c /dev entries driver
[ 7.184234] Driver for 1-wire Dallas network protocol.
[ 7.190246] omap_w1 omap_w1.0: OMAP HDQ Hardware Rev 0.7. Driver in Interrupt mode
[ 7.204376] report_temperature_delayed_work_fn: Fail to set temp
[ 7.205169] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 30 sec
[ 7.218841] device-mapper: ioctl: 4.22.0-ioctl (2011-10-19) initialised: dm-devel@redhat.com
[ 7.228881] cpuidle: using governor ladder
[ 7.233734] cpuidle: using governor menu
[ 7.264465] fan5702 4-0036: fan5702_read_value: reg 0x10, err -121
[ 7.271301] fan5702_detect: reg 0x10 val 0x0 <-> 0xffffff87
[ 7.277862] usbcore: registered new interface driver usbhid
[ 7.284057] usbhid: USB HID core driver
[ 7.288757] ashmem: initialized
[ 7.293395] logger: created 256K log 'log_main'
[ 7.300415] logger: created 256K log 'log_events'
[ 7.305694] logger: created 256K log 'log_radio'
[ 7.310913] logger: created 256K log 'log_system'
[ 7.316375] omap_governor_init: domain cpu slope 348 const -9301
[ 7.323150] thermal_get_slope:Getting slope is not supported for domain gpu
[ 7.330810] thermal_get_offset:Getting offset is not supported for domain gpu
[ 7.338714] omap_governor_init: domain gpu slope -22 const -22
[ 7.345184] tmp102_temp_sensor 4-0048: tmp102_temp_sensor_probe()+
[ 7.352661] tmp102_temp_sensor 4-0048: initialized
[ 7.358978] tmp102_temp_sensor 4-0048: tmp102_temp_sensor_probe()-
[ 7.368194] rproc remoteproc0: ipu_c0 is available
[ 7.373474] rproc remoteproc0: Note: remoteproc is still under development and considered experimental.
[ 7.383789] rproc remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 7.395935] OMAP HSI: HSI driver version 0.4.4
[ 7.401336] usbcore: registered new interface driver snd-usb-audio
[ 7.410003] omap-hdmi-audio-dai omap-hdmi-audio-dai: no driver for HDMI display found
[ 7.419586] aess aess: ABE Firmware version 9560
[ 7.425903] mmc0: new high speed MMC card at address 0001
[ 7.443389] mmcblk0: mmc0:0001 016G92 14.6 GiB
[ 7.448608] mmcblk0boot0: mmc0:0001 016G92 partition 1 4.00 MiB
[ 7.456054] mmcblk0boot1: mmc0:0001 016G92 partition 2 4.00 MiB
[ 7.465209] Alternate GPT is invalid, using primary GPT.
[ 7.471160] mmcblk0: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13
[ 7.479797] twl6040 1-004b: Leaving thermal shutdown, powering-on
[ 7.480163] mmcblk0boot1: unknown partition table
[ 7.491882] sr_classp5_calib_work()+
[ 7.492614] mmcblk0boot0: unknown partition table
[ 7.990783] sr_classp5_calib_work()+
[ 8.506347] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 8.990753] sr_classp5_calib_work()+
[ 9.521972] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 9.659973] mmc2: host doesn't support card's voltages
[ 9.666015] mmc2: error -22 whilst initialising SDIO card
[ 9.792602] mmc2: host doesn't support card's voltages
[ 9.798278] mmc2: error -22 whilst initialising SDIO card
[ 9.926513] mmc2: host doesn't support card's voltages
[ 9.932556] mmc2: error -22 whilst initialising SDIO card
[ 10.062042] mmc2: host doesn't support card's voltages
[ 10.068054] mmc2: error -22 whilst initialising SDIO card
[ 10.193817] sr_classp5_calib_work()+
[ 10.553253] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 10.990753] sr_classp5_calib_work()+
[ 10.994873] sr_classp5_calib_work()+
[ 11.568878] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 13.303222] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 13.990753] sr_classp5_calib_work()+
[ 13.994903] sr_classp5_calib_work()+
[ 14.318847] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 16.053253] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 16.990753] sr_classp5_calib_work()+
[ 16.995208] sr_classp5_calib_work: smartreflex_core: Calibration complete: Voltage Nominal=962000 Calib=886240 Dyn=936240 OPP_margin=38000 total_margin=50640
[ 17.011016] sr_classp5_calib_work()+
[ 17.068786] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 17.087127] twl6040 1-004b: automatic power-down failed
[ 17.093231] twl6040-codec twl6040-codec: asoc: failed to probe CODEC twl6040-codec: -19
[ 17.102020] asoc: failed to instantiate card tablet: -19
[ 17.108459] omap-abe-twl6040 omap-abe-twl6040: snd_soc_register_card() failed: -19
[ 17.116790] sr_classp5_calib_work()+
[ 17.120971] omap-hdmi-audio omap-hdmi-audio: snd_soc_register_card failed (-517)
[ 17.129089] platform omap-hdmi-audio: Driver omap-hdmi-audio requests probe deferral
[ 17.137603] sr_classp5_calib_work()+
[ 17.141876] oprofile: using arm/armv7-ca9
[ 17.146392] GACT probability NOT on
[ 17.150299] Mirror/redirect action on
[ 17.154296] u32 classifier
[ 17.157318] sr_classp5_calib_work()+
[ 17.161315] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1380000 Calib=1215400 Dyn=1265400 OPP_margin=0 total_margin=0
[ 17.176116] Actions configured
[ 17.179870] Netfilter messages via NETLINK v0.30.
[ 17.185058] nf_conntrack version 0.5.0 (12240 buckets, 48960 max)
[ 17.192077] ctnetlink v0.93: registering with nfnetlink.
[ 17.197937] NF_TPROXY: Transparent proxy support initialized, version 4.1.0
[ 17.205596] NF_TPROXY: Copyright (c) 2006-2007 BalaBit IT Ltd.
[ 17.212158] xt_time: kernel timezone is -0000
[ 17.217254] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 17.223205] arp_tables: (C) 2002 David S. Miller
[ 17.228363] TCP: cubic registered
[ 17.231994] Initializing XFRM netlink socket
[ 17.236877] NET: Registered protocol family 10
[ 17.242431] Mobile IPv6
[ 17.245178] ip6_tables: (C) 2000-2006 Netfilter Core Team
[ 17.251251] IPv6 over IPv4 tunneling driver
[ 17.256774] NET: Registered protocol family 17
[ 17.261688] NET: Registered protocol family 15
[ 17.266693] Bridge firewalling registered
[ 17.271209] Bluetooth: RFCOMM TTY layer initialized
[ 17.276641] Bluetooth: RFCOMM socket layer initialized
[ 17.282287] Bluetooth: RFCOMM ver 1.11
[ 17.286407] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 17.292297] Bluetooth: BNEP filters: protocol multicast
[ 17.298004] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 17.304626] NET: Registered protocol family 35
[ 17.309539] NET: Registered protocol family 37
[ 17.314483] NET: Registered protocol family 40
[ 17.319580] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[ 17.328063] ThumbEE CPU extension supported.
[ 17.332763] Registering SWP/SWPB emulation handler
[ 17.345184] clock: disabling unused clocks to save power
[ 17.351654] omapfb omapfb: no driver for display: hdmi
[ 17.529876] cannot apply mgr(lcd) on inactive device
[ 17.535369] cannot apply mgr(lcd) on inactive device
[ 17.540832] omapfb omapfb: failed to apply dispc config
[ 17.546600] cannot aply mgr(tv)--invalid device
[ 17.551574] omapfb omapfb: failed to apply dispc config
[ 17.557342] cannot aply mgr(lcd2)--invalid device
[ 17.562530] omapfb omapfb: failed to apply dispc config
[ 17.575256] omapdss DSI error: HSYNC period less than expected
[ 17.791076] tc358765 display0: couldn't access LVPHY0, going on with reset value
[ 17.800476] tc358765 display0: couldn't access VPCTRL, going on with reset value
[ 17.809173] tc358765 display0: couldn't access LVCFG, going on with reset value
[ 18.818847] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 18.982971] sr_classp5_calib_work()+
[ 19.834472] omap_i2c omap_i2c.1: timeout waiting for bus ready
[ 19.854064] omap-hdmi-audio omap-hdmi-audio: snd_soc_register_card failed (-517)
[ 19.862579] platform omap-hdmi-audio: Driver omap-hdmi-audio requests probe deferral
[ 19.871490] drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
[ 19.878753] ALSA device list:
[ 19.882110] No soundcards found.
[ 19.886413] Freeing init memory: 352K
[ 19.896087] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
[ 19.966857] init: could not open /dev/keychord
[ 20.045410] sr_classp5_calib_work()+
[ 20.061035] sr_classp5_calib_work()+
[ 20.076690] sr_classp5_calib_work()+
[ 20.080963] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1025000 Calib=822940 Dyn=872940 OPP_margin=10000 total_margin=12660
[ 20.081298] EXT4-fs (mmcblk0p11): recovery complete
[ 20.081329] EXT4-fs (mmcblk0p11): mounted filesystem with ordered data mode. Opts: (null)
[ 20.088378] EXT4-fs (mmcblk0p7): mounted filesystem with ordered data mode. Opts: (null)
[ 20.122558] EXT4-fs (mmcblk0p12): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=remount-ro
[ 20.162628] fs_mgr: Running /system/bin/e2fsck on /dev/block/platform/omap/omap_hsmmc.1/by-name/cache
[ 20.331909] rproc remoteproc0: skipping power up until last virtio device ipu_c0
[ 20.332672] EXT4-fs (mmcblk0p12): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=panic
[ 20.352752] virtio_rpmsg_bus virtio0: rpmsg host is online
[ 20.355834] EXT4-fs (mmcblk0p13): recovery complete
[ 20.355834] EXT4-fs (mmcblk0p13): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=remount-ro
[ 20.375671] rproc remoteproc0: registered virtio0 (type 7)
[ 20.375793] omap-hdmi-audio omap-hdmi-audio: snd_soc_register_card failed (-517)
[ 20.375823] platform omap-hdmi-audio: Driver omap-hdmi-audio requests probe deferral
[ 20.399017] rproc remoteproc0: powering up ipu_c0
[ 20.437194] rproc remoteproc0: Booting fw image ducati-m3-core0.xem3, size 6810663
[ 20.445648] omap-iommu omap-iommu.1: ipu: version 2.1
[ 20.451782] fs_mgr: Running /system/bin/e2fsck on /dev/block/platform/omap/omap_hsmmc.1/by-name/userdata
after this board reboots