All -
I am working to correlate a thermal model for a system with a C6678 and a TMS320DM816x. I have actual test temperatures that indicate the case temperature of the C6678 should be 2°C higher than the TMS320. However, when I use the provided TI calculators for determining power with a known case temperature and operating conditions, the power dissipated by the C6678 is lower than the TMS320. This doesn't seem possible considering the thermal specifications of the two products are nearly identical.
The TMS320 is in near perfect agreement with the thermal model predicted results, however the C6678 is much lower than the measured results, as expected with the lower power.
Is there something wrong with the spreadsheet?