Tool/software: Linux
hi, i am using dvsdk4.02.00.06 to develope my dm368 board.now i want to h264 encoder and jpeg image encoder work at the same time.but i got some error .just h264 encoder or jpeg image encoder independent work better.
the error like below:
1. ti.sdo.ce.alg.Algorithm - Algorithm_create> Assignment of alg resources through RMAN FAILED (0x7).
2. CV - VISA_create2> FAILED to create local codec.
3. ti.sdo.ce.image1.IMGENC1 - IMGENC_create> return (0x0)
ti.sdo.dmai - [Ienc1] Can't open imaging encode algorithm
Failed to create image encoder: jpegenc
my cfg like below:
/* Load support for the Codec Engine OSAL */
var osalGlobal = xdc.useModule('ti.sdo.ce.osal.Global');
osalGlobal.runtimeEnv = osalGlobal.LINUX;
/* Load support for the 'Davinci Multimedia Application Interface' module */
var DMAI = xdc.loadPackage('ti.sdo.dmai');
environment['xdc.cfg.check.fatal'] = 'false';
var RMAN = xdc.useModule('ti.sdo.fc.rman.RMAN');
RMAN.useDSKT2 = false;
RMAN.persistentAllocFxn = "__ALG_allocMemory";
RMAN.persistentFreeFxn = "__ALG_freeMemory";
RMAN.semCreateFxn = "Sem_create";
RMAN.semDeleteFxn = "Sem_delete";
RMAN.semPendFxn = "Sem_pend";
RMAN.semPostFxn = "Sem_post";
RMAN.tableSize = 10;
var EDMA3 = xdc.useModule('ti.sdo.fc.edma3.Settings');
EDMA3.maxRequests = 128;
var vicp = xdc.useModule('ti.sdo.linuxutils.vicp.VICP');
var HDVICP = xdc.useModule('ti.sdo.fc.ires.hdvicp.HDVICP');
var VICP2 = xdc.useModule('ti.sdo.fc.ires.vicp.VICP2');
var VICPSYNC = xdc.useModule('ti.sdo.fc.vicpsync.VICPSYNC');
var HDVICPSYNC = xdc.useModule('ti.sdo.fc.hdvicpsync.HDVICPSYNC');
var MEMUTILS = xdc.useModule('ti.sdo.fc.memutils.MEMUTILS');
var ADDRSPACE = xdc.useModule('ti.sdo.fc.ires.addrspace.ADDRSPACE');
var EDMA3CHAN = xdc.useModule('ti.sdo.fc.ires.edma3chan.EDMA3CHAN');
var EDMA = xdc.useModule('ti.sdo.linuxutils.edma.EDMA');
var CMEM = xdc.useModule('ti.sdo.linuxutils.cmem.CMEM');
var MEMTCM = xdc.useModule('ti.sdo.fc.ires.memtcm.MEMTCM');
MEMTCM.cmemBlockId = 1; //Since we use _1 in our insmod command.
xdc.loadPackage("ti.sdo.ce.video2");
xdc.loadPackage("ti.sdo.fc.hdvicpsync");
/*
* ======== Engine Configuration ========
*/
var MPEG4ENC = xdc.useModule('ti.sdo.codecs.mpeg4enc.ce.MPEG4ENC');
var H264ENC = xdc.useModule('ti.sdo.codecs.h264enc.ce.H264ENC');
var MPEG2ENC = xdc.useModule('ti.sdo.codecs.mpeg2enc.ce.MPEG2ENC');
var G711ENC = xdc.useModule('ti.sdo.ce.examples.codecs.g711.G711ENC');
var AACENC = xdc.useModule('ittiam.codecs.aaclc_enc.ce.AACLC_ENC');
var JPEGENC = xdc.useModule('ti.sdo.codecs.jpegenc.ce.JPEGENC');
var Engine = xdc.useModule('ti.sdo.ce.Engine');
var myEngine = Engine.create("encode", [
{name: "mpeg4enc", mod: MPEG4ENC, local: true, groupId: 1},
{name: "h264enc", mod: H264ENC, local: true, groupId: 1},
{name: "mpeg2enc", mod: MPEG2ENC, local: true, groupId: 1},
{name: "jpegenc", mod: JPEGENC, local: true, groupId: 2},
{name: "g711enc", mod: G711ENC, local: true},
{name: "aacenc", mod: AACENC, local: true},
]);
/*
* Turn cache on while running the AAC encoder to achieve better performance.
* The rest of the codecs are unaffected.
*/
AACENC.useCache = true;
/*
xdc.loadPackage('ti.sdo.fc.ires.vicp').profile = "debug_trace";
xdc.loadPackage('ti.sdo.fc.ires.edma3chan').profile = "debug_trace";
xdc.loadPackage('ti.sdo.fc.rman').profile = "debug_trace";
xdc.loadPackage('ti.sdo.fc.edma3').profile = "debug_trace";
EDMA3CHAN.trace = true;
EDMA3CHAN.debug = true;
*/
Program.main = null;
are there someone give me some advice?