Tool/software: Linux
When we turned on the product after turning it off, it didn't start.
I have checked the serial output of the product. It stopped with a bad CRC error.
There may be hardware failure (NAND failure) or software failure (setting error and U-Boot bug).
・In this version, do bugs cause any symptoms?
・Can you determine the countermeasure from the log?e?
※NANDは以下製品から変更しています。MT29F2G08AADWP-D→MT29F2G08ABAEAWP:E
変更前製品では、この症状の報告はありませんでした。
※ NAND has been changed from the following products.
MT29F2G08AADWP-D → MT29F2G08ABAEAWP: E
There were no reports of this symptom before changing the NAND.
“LOG”
UBL: Entering UBL NANDBoot routine
UBL: NANDInit() Successful
UBL: Nand Detected: Manufacturers ID: 0x0000002C
UBL: Device ID: 0x000000DA
UBL: page size: 0x00000800 bytes per page
UBL: block size: 0x00000040 pages per block
UBL: address cycles: 00000005 cycles
UBL: detected valid U-Boot magic number
UBL: booting to U-Boot
U-Boot 1.2.0 (Mar 30 2010 - 15:39:27)
DRAM: 128 MB
NAND: NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron NAND 256MiB 3,3V 8-bit)
Bad block table found at page 131008, version 0x01
Bad block table found at page 130944, version 0x01
No NAND device found!!!
256 MiB
*** Warning - bad CRC or NAND, using default environment
In: serial
Out: serial
Err: serial
ARM Clock :- 216MHz
DDR Clock :- 171MHz
Hit any key to stop autoboot: 0
Loading from NAND 256MiB 3,3V 8-bit, offset 0x400000
Image Name: Linux-2.6.18-100311_pro500-davin
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1972408 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
## Booting image at 80700000 ...
Image Name: Linux-2.6.18-100311_pro500-davin
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1972408 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... Bad Data CRC
Loading from NAND 256MiB 3,3V 8-bit, offset 0x800000
Image Name: Linux-2.6.18-100311_pro500-davin
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1972408 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
## Booting image at 80700000 ...
Image Name: Linux-2.6.18-100311_pro500-davin
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1972408 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... Bad Data CRC
DM355 EVM #
Thank you,best regards.