Hi Team,
Please confirm three points about the quality of the voltage supplied to CDVDD (1.2V) and DVDD (1.8V, 3.3V) in the table of recommended operating range in the datasheet below.
1. Does Power supply for CDVDD and DVDD need to be satisfied with these min and max range as average?
2. Do we need to consider also ripple noise for these range?
3. Do we need to consider other noise such as load transition as well in addition to the ripple?
Regards,
Takashi Onawa