Hi~ I'm looking for Digital Media Processor to fit requirements below:
- Max. image sensor input: 8M, 3264*2448, or above.
- interface : Parallel, MIPI, LVDS, or HiSPi, 1Gbps(or above) per lane, 4 lanes at least
- Dual image sensor input.
- Hardware 3A function.
- Get RAW data from image sensor.
- RGMII for network.
- Embedded linux OS.
- Booting from the SPI NOR flash.
Is TMS320DM8147 a good choice for me? how about DMVA4?