Part Number: EVMK2G
Hello,
I'm new to CCS and am trying to compile and build the Audio Processing reference design project shown here for the EVMK2G: http://www.ti.com/tool/tidep0069
I'm using CCSv 7.1.0.00015 and the RTOS SDK 3,03.00.04. While its true that the source files are included in the RTOS package, the ccs project and associated build files are not included. Therefore I downloaded the external GIT from the link (https://git.ti.com/apps/tidep0069 )provided in the user manual and am using that (. After loading the project into CCS, I updated the Linked Resources path from pdk_k2g_1_0_1 to pdk_k2g_1_0_4. After building I get a slew of define errors as follows:
Description Resource Path Location Type
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKR_MASK" is undefined audio_evmInit.c /audioEQ_demo line 97 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKR_SEL_XREF_CLK0" is undefined audio_evmInit.c /audioEQ_demo line 97 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKR_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 97 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKX_MASK" is undefined audio_evmInit.c /audioEQ_demo line 94 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKX_SEL_XREF_CLK0" is undefined audio_evmInit.c /audioEQ_demo line 94 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_CLKSEL_AHCLKX_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 94 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_MODULEMODE_ENABLE" is undefined audio_evmInit.c /audioEQ_demo line 100 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_MODULEMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 100 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL_MODULEMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 100 C/C++ Problem
#20 identifier "CM_IPU_MCASP1_CLKCTRL" is undefined audio_evmInit.c /audioEQ_demo line 94 C/C++ Problem
#20 identifier "CSL_DSP_I2C1_REGS" is undefined Aic31.c /audioEQ_demo line 307 C/C++ Problem
#20 identifier "CSL_XBAR_IRQ_CPU_ID_IPU1" is undefined audio_evmInit.c /audioEQ_demo line 199 C/C++ Problem
#20 identifier "CSL_XBAR_McASP1_IRQ_AREVT" is undefined audio_evmInit.c /audioEQ_demo line 199 C/C++ Problem
#20 identifier "CSL_XBAR_McASP1_IRQ_AXEVT" is undefined audio_evmInit.c /audioEQ_demo line 200 C/C++ Problem
#20 identifier "CTRL_CORE_MMR_LOCK_2_MASK" is undefined audio_evmInit.c /audioEQ_demo line 185 C/C++ Problem
#20 identifier "CTRL_CORE_MMR_LOCK_2_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 185 C/C++ Problem
#20 identifier "CTRL_CORE_MMR_LOCK_2_TOLOCK" is undefined audio_evmInit.c /audioEQ_demo line 191 C/C++ Problem
#20 identifier "CTRL_CORE_MMR_LOCK_2_TOUNLOCK" is undefined audio_evmInit.c /audioEQ_demo line 185 C/C++ Problem
#20 identifier "CTRL_CORE_MMR_LOCK_2" is undefined audio_evmInit.c /audioEQ_demo line 185 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D0_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 137 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D0_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 137 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D0" is undefined audio_evmInit.c /audioEQ_demo line 137 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D1_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 142 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D1_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 142 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D1" is undefined audio_evmInit.c /audioEQ_demo line 142 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D2_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 147 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D2_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 147 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D2" is undefined audio_evmInit.c /audioEQ_demo line 147 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D3_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 152 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D3_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 152 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D3" is undefined audio_evmInit.c /audioEQ_demo line 152 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D4_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 157 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D4_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 157 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D4" is undefined audio_evmInit.c /audioEQ_demo line 157 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D5_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 162 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D5_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 162 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_D5" is undefined audio_evmInit.c /audioEQ_demo line 162 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_DE_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 117 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_DE_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 117 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_DE" is undefined audio_evmInit.c /audioEQ_demo line 117 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_FLD_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 122 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_FLD_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 122 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_FLD" is undefined audio_evmInit.c /audioEQ_demo line 122 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_HSYNC_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 127 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_HSYNC_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 127 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_HSYNC" is undefined audio_evmInit.c /audioEQ_demo line 127 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_VSYNC_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 132 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_VSYNC_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 132 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_VOUT1_VSYNC" is undefined audio_evmInit.c /audioEQ_demo line 132 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_XREF_CLK0_MUXMODE_MASK" is undefined audio_evmInit.c /audioEQ_demo line 112 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_XREF_CLK0_MUXMODE_SHIFT" is undefined audio_evmInit.c /audioEQ_demo line 112 C/C++ Problem
#20 identifier "CTRL_CORE_PAD_IO_XREF_CLK0" is undefined audio_evmInit.c /audioEQ_demo line 112 C/C++ Problem
#20 identifier "MCASP_CNT" is undefined mcasp_soc.c /audioEQ_demo line 75 C/C++ Problem
#20 identifier "Mcasp_HwInfo" is undefined mcasp_soc.c /audioEQ_demo line 75 C/C++ Problem
#20 identifier "Mcasp_Module_State" is undefined mcasp_osal.c /audioEQ_demo line 7 C/C++ Problem
#20 identifier "Mcasp_Module_State" is undefined mcasp_soc.c /audioEQ_demo line 76 C/C++ Problem
#20 identifier "Mcasp_Object" is undefined mcasp_soc.c /audioEQ_demo line 77 C/C++ Problem
#20 identifier "Mcasp_Object" is undefined mcasp_soc.c /audioEQ_demo line 90 C/C++ Problem
#20 identifier "Mcasp_TempBuffer" is undefined mcasp_soc.c /audioEQ_demo line 78 C/C++ Problem
#20 identifier "Mcasp_TempBuffer" is undefined mcasp_soc.c /audioEQ_demo line 151 C/C++ Problem
#20 identifier "SOC_CORE_PAD_IO_REGISTERS_BASE" is undefined audio_evmInit.c /audioEQ_demo line 112 C/C++ Problem
#20 identifier "SOC_CTRL_MODULE_CORE_CORE_REGISTERS_BASE" is undefined audio_evmInit.c /audioEQ_demo line 185 C/C++ Problem
#20 identifier "SOC_IPU_CM_CORE_AON_BASE" is undefined audio_evmInit.c /audioEQ_demo line 94 C/C++ Problem
#20 identifier "SOC_MCASP_0_CTRL_REGS" is undefined mcasp_soc.c /audioEQ_demo line 103 C/C++ Problem
#20 identifier "SOC_MCASP_0_DATA_REGS" is undefined mcasp_soc.c /audioEQ_demo line 107 C/C++ Problem
#20 identifier "SOC_MCASP_0_FIFO_REGS" is undefined mcasp_soc.c /audioEQ_demo line 105 C/C++ Problem
#20 identifier "SOC_MCASP_1_CTRL_REGS" is undefined mcasp_soc.c /audioEQ_demo line 123 C/C++ Problem
#20 identifier "SOC_MCASP_1_DATA_REGS" is undefined mcasp_soc.c /audioEQ_demo line 127 C/C++ Problem
#20 identifier "SOC_MCASP_1_FIFO_REGS" is undefined mcasp_soc.c /audioEQ_demo line 125 C/C++ Problem
gmake: *** [Aic31.obj] Error 1 audioEQ_demo C/C++ Problem
gmake: *** [audio_evmInit.obj] Error 1 audioEQ_demo C/C++ Problem
gmake: *** [mcasp_osal.obj] Error 1 audioEQ_demo C/C++ Problem
gmake: *** [mcasp_soc.obj] Error 1 audioEQ_demo C/C++ Problem
gmake: Target 'all' not remade because of errors. audioEQ_demo C/C++ Problem
What is is missing that define these? Thank you!