Hello,
I can't build the Android File System using the repo manifest contained in ti-processor-sdk-android-am57xx-evm-06.00.00.07/board-support/aosp-9.0 or with the repo manifest offered on the Android download page.
This attempt log is after a full repo sync:
mmckee@ubuntu:~/.../board-support/aosp-9.0$ pwd /home/mmckee/ti-processor-sdk-android-am57xx-evm-06.00.00.07/board-support/aosp-9.0 mmckee@ubuntu:~/.../board-support/aosp-9.0$ make -j8 clean 15:24:50 Entire build directory removed. mmckee@ubuntu:~/.../board-support/aosp-9.0$ . build/envsetup.sh including device/generic/car/vendorsetup.sh including device/generic/mini-emulator-arm64/vendorsetup.sh including device/generic/mini-emulator-armv7-a-neon/vendorsetup.sh including device/generic/mini-emulator-mips64/vendorsetup.sh including device/generic/mini-emulator-mips/vendorsetup.sh including device/generic/mini-emulator-x86_64/vendorsetup.sh including device/generic/mini-emulator-x86/vendorsetup.sh including device/generic/uml/vendorsetup.sh including device/google/cuttlefish/vendorsetup.sh including device/google/marlin/vendorsetup.sh including device/google/muskie/vendorsetup.sh including device/google/taimen/vendorsetup.sh including device/linaro/hikey/vendorsetup.sh including device/ti/am65xevm/vendorsetup.sh including sdk/bash_completion/adb.bash mmckee@ubuntu:~/.../board-support/aosp-9.0$ lunch am57xevm_full-userdebug build/make/core/product_config.mk:229: error: Can not locate config makefile for product "am57xevm_full". 15:25:06 dumpvars failed with: exit status 1 mmckee@ubuntu:~/.../board-support/aosp-9.0$ ls device/ti/ am65xevm beagle_x15 beagle_x15-kernel
Looking through the am57xx manifest files, it appears that there is no "device" sources for the am57xx being pulled in. Are the manifest files or the "Building the SDK" guide incorrect?
Thanks,
Matt McKee