Tool/software: TI C/C++ Compiler
HI
I am working on TDA3, I add an algo plugin , and recompiled the vision sdk.
After I build and put the appimage on sd card, and boot,
the cmdline shows like the following.., and it stops at " Jumping to IPU1 CPU0 App".
What would be the problem?
?
TDA3xx SBL Boot
Identified 15X15 Silicon
DPLL Configuration Completed
Clock Domain Configuration Completed
Module Enable Configuration Completed
TI EVM PAD Configuration Completed
DDR Configuration Completed
TDA3xx SOC Init Completed
App Image Download Begins
SD Boot - file open completed successfully
IPU1 CPU0 Image Load Completed
IPU1 CPU1 Image Load Completed
DSP1 Image Load Completed
DSP2 Image Load Completed
EVE1 Image Load Completed
App Image Download Completed
EVE MMU configuration completed
*****************************************************************
32K Timer is used to measure cycles, divide by 32K to get time in seconds
Reset to SBL Init Cycles - 564 (17.21 ms)
SBL Initial Config Cycles - 302 (9.21 ms)
SOC Init Cycles - 470 (14.34 ms)
DDR Config Clock Cycles - 229 (6.98 ms)
App Image Load Cycles - 505223 (15418.18 ms)
Slave Core Bootup Cycles - 169 (5.15 ms)
SBL Boot-up Cycles - 506396 (15453.97 ms)
Time at which SBL started IPU1_0 - 506960 (15471.19 ms)
*****************************************************************
Jumping to IPU1 CPU1 App
Jumping to IPU1 CPU0 App