Part Number: TDA2EX17EVM
Tool/software: TI C/C++ Compiler
Hi,
We bought a set of TDA2Ex-17 Vision EVM Kit (EVMX777G-01-40-00)+FPD-LINK III Deserializer board development environment.But Documentation:
http://support.spectrumdigital.com/boards/sat0088_0089/ it is invalid.Where can I find FPD-LINK III Deserializer board information.
Please tell me that "TDA2Ex-17 Vision EVM Kit (EVMX777G-01-40-00)" has two power sources. If I want to use the "FPD-LINK III Deserializer board" to link an external camera, do I have to connect both power sources?
I am running the rtos system, but the image cannot be output. The system operation log is attached.
[12:18:13][2020-09-05_12:18:13] [12:18:24] [12:18:24] TDA2Ex SBL Boot [12:18:24] [12:18:24] DPLL Configuration Completed [12:18:24] [12:18:24] Clock Domain Configuration Completed [12:18:24] [12:18:24] Module Enable Configuration Completed [12:18:24] [12:18:24] TI EVM PAD Config Completed [12:18:24] [12:18:24] DDR Config Completed [12:18:24] [12:18:24] App Image Download Begins [12:18:24] [12:18:24] SD Boot - file open completed successfully [12:18:28] [12:18:28] IPU1 CPU0 Image Load Completed [12:18:28] [12:18:28] App Image Download Completed [12:18:28] [12:18:28]***************************************************************** [12:18:28] [12:18:28] PMCCNTR counts once every 64 clock cycles, multiple by 64 to get actual CPU cycles [12:18:28] [12:18:28] SBL Initial Config Cycles - 72620 (5.80 ms) [12:18:28] SOC Init Cycles - 180038 (14.40 ms) [12:18:28] DDR Config Clock Cycles - 45749 (3.65 ms) [12:18:28] App Image Load Cycles - 42499777 (3399.98 ms) [12:18:28] Slave Core Bootup Cycles - 14361 (1.14 ms) [12:18:28] SBL Boot-up Cycles - 42813630 (3425.9 ms) [12:18:28] Time at which SBL started IPU1_0 - 122511 (9.80 ms) [12:18:28]***************************************************************** [12:18:28] [12:18:28] Putting MPU in Retention... [12:18:28][IPU1-0] 3.742176 s: ***** IPU1_0 Firmware build time 10:27:29 Aug 14 2020 [12:18:28][IPU1-0] 3.742359 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [12:18:28][IPU1-0] 3.744342 s: *** UTILS: CPU MHz = 20 Mhz *** [12:18:28][IPU1-0] 3.744464 s: SYSTEM: System Common Init in progress !!! [12:18:28][IPU1-0] 3.753156 s: UTILS: CIO: Init Done !!! [12:18:28][IPU1-0] 3.753217 s: SYSTEM: IPC init in progress !!! [12:18:28][IPU1-0] 3.753309 s: SYSTEM: Notify init done !!! [12:18:28][IPU1-0] 3.754986 s: SYSTEM: MsgQ init done !!! [12:18:28][IPU1-0] 3.755078 s: SYSTEM: IPC init DONE !!! [12:18:28][IPU1-0] 3.758646 s: SYSTEM: System Common Init Done !!! [12:18:28][IPU1-0] 3.758738 s: SYSTEM: System Init in progress !!! [12:18:28][IPU1-0] 3.758799 s: SYSTEM: BSP Common Init in progress !!! [12:18:28][IPU1-0] 3.758860 s: SYSTEM: BSP Common Init Done !!! [12:18:28][IPU1-0] 3.758921 s: SYSTEM: BSP Platform Init in progress !!! [12:18:28][IPU1-0] 3.759043 s: SYSTEM: BSP Platform Init Done !!! [12:18:28][IPU1-0] 3.759195 s: SYSTEM: FVID2 Init Done !!! [12:18:28][IPU1-0] 3.759256 s: SYSTEM: VPS Init in progress !!! [12:18:28][IPU1-0] 3.759318 s: SYSTEM: VPDMA Descriptor Memory Address translation ENABLED [0xa0000000 -> 0x80000000] [12:18:28][IPU1-0] 3.762032 s: *** VPDMA Firmware Loading... *** [12:18:28][IPU1-0] 3.762124 s: VPDMA Firmware Address = 0x9fd197c0 [12:18:28][IPU1-0] 3.762215 s: VPDMA Load Address = 0x4897d004 [12:18:28][IPU1-0] 3.762307 s: VPDMA Firmware Version = 0x4d0001b8 [12:18:28][IPU1-0] 3.762429 s: VPDMA List Busy Status = 0x00000000 [12:18:28][IPU1-0] 3.762490 s: *** VPDMA Firmware Load Success *** [12:18:28][IPU1-0] 3.762795 s: *** VPDMA Firmware Loading... *** [12:18:28][IPU1-0] 3.762886 s: VPDMA Firmware Address = 0x9fd197c0 [12:18:28][IPU1-0] 3.762947 s: VPDMA Load Address = 0x489dd004 [12:18:28][IPU1-0] 3.763069 s: VPDMA Firmware Version = 0x4d0001b8 [12:18:28][IPU1-0] 3.763130 s: VPDMA List Busy Status = 0x00000000 [12:18:28][IPU1-0] 3.763222 s: *** VPDMA Firmware Load Success *** [12:18:28][IPU1-0] 3.797840 s: SYSTEM: VPS Init Done !!! [12:18:28][IPU1-0] 3.798694 s: UTILS: DMA: HWI Create for INT34 !!! [12:18:28][IPU1-0] 3.798847 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [12:18:28][IPU1-0] 3.798938 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 261008 B (254 KB) [12:18:28][IPU1-0] 3.799091 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB) [12:18:28][IPU1-0] 3.799243 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x85083000, Total size = 368037888 B (350 MB), Free size = 368037888 B (350 MB) [12:18:28][IPU1-0] 3.799457 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 129792 B (0 MB), Free size = 129792 B (0 MB) [12:18:28][IPU1-0] 3.799609 s: SYSTEM: Initializing Links !!! [12:18:28][IPU1-0] 4.057951 s: SYSTEM: Initializing Links ... DONE !!! [12:18:28][IPU1-0] 4.058378 s: BOARD: Board Init in progress !!! [12:18:28][IPU1-0] 4.058775 s: BOARD: Board Init Done !!! [12:18:28][IPU1-0] 4.064722 s: Initializing Multi-Deserializer Setup ...!! [12:18:28][IPU1-0] 4.066095 s: MultiDes Board Init Done [12:18:28][IPU1-0] 4.066156 s: [12:18:28][IPU1-0] 4.066186 s: Vision SDK Version : [REL_VISION_SDK_03_08_00_00] [12:18:28][IPU1-0] 4.066278 s: FVID2 Version : [FVID_02_01_00_01] [12:18:28][IPU1-0] 4.066339 s: BSP Version : [PDK_01_10_04__xx] [12:18:28][IPU1-0] 4.066430 s: Platform : [EVM] [12:18:28][IPU1-0] 4.066491 s: SOC : [TDA2EX] [12:18:28][IPU1-0] 4.066552 s: SOC Revision : [ES2.1] [12:18:28][IPU1-0] 4.066613 s: Board Detected : [MULTIDES] [12:18:28][IPU1-0] 4.073598 s: EEPROM Base Board Name: [DRA79x,DRA71x] [12:18:28][IPU1-0] 4.073689 s: EEPROM Base Board EMIF1 Size: 2048 MB [12:18:28][IPU1-0] 4.073781 s: EEPROM Base Board EMIF2 Size: 0 MB [12:18:28][IPU1-0] 4.073842 s: Base Board Revision : [REV C] [12:18:28][IPU1-0] 4.073903 s: Daughter Card Revision: [REV D] [12:18:28][IPU1-0] 4.073964 s: [12:18:28][IPU1-0] 4.077807 s: SYSTEM: UART: INTERRUPT Mode is Selected [12:18:29][IPU1-0] 5.081315 s: QSPI Init Started [12:18:29][IPU1-0] 5.081620 s: MID - 1 [12:18:29][IPU1-0] 5.081681 s: DID - 18 [12:18:29][IPU1-0] 5.081711 s: QSPI Init Completed Sucessfully [12:18:29][IPU1-0] 5.093668 s: [12:18:29][IPU1-0] 5.093729 s: Current System Settings, [12:18:29][IPU1-0] 5.093790 s: ======================== [12:18:29][IPU1-0] 5.093851 s: Display Type : HDMI 1920x1080 @ 60fps [12:18:29][IPU1-0] 5.093912 s: Capture Source : Sensor OV10635 1280x720 @ 30fps - VIP, YUV422 [12:18:29][IPU1-0] 5.093973 s: My IP address for interface 1 : none [12:18:29][IPU1-0] 5.094064 s: My IP address for interface 2 : none [12:18:29][IPU1-0] 5.094125 s: ISS Settings : LDC=[OFF] VTNF=[OFF] WDR=[OFF] [12:18:29][IPU1-0] 5.094186 s: [12:18:29][IPU1-0] 5.094217 s: ============ [12:18:29][IPU1-0] 5.094278 s: Usecase Menu [12:18:29][IPU1-0] 5.094308 s: ============ [12:18:29][IPU1-0] 5.094400 s: [12:18:29][IPU1-0] [12:18:29][IPU1-0] Vision SDK Usecases, [12:18:29][IPU1-0] -------------------- [12:18:29][IPU1-0] 1: Single Camera Usecases [12:18:29][IPU1-0] 2: Multi-Camera LVDS Usecases [12:18:29][IPU1-0] 3: AVB RX Usecases, (TDA2x & TDA2Ex ONLY) [12:18:29][IPU1-0] 4: Dual Display Usecases, (TDA2x EVM ONLY) [12:18:29][IPU1-0] 5: ISS Usecases, (TDA3x ONLY) [12:18:29][IPU1-0] 6: TDA2x Stereo Usecases [12:18:29][IPU1-0] 9: RADAR Usecases [12:18:29][IPU1-0] a: Miscellaneous test's [12:18:29][IPU1-0] f: TIDL Usecase [12:18:29][IPU1-0] g: Camera Radar Combo Usecases [12:18:29][IPU1-0] [12:18:29][IPU1-0] s: System Settings [12:18:29][IPU1-0] [12:18:29][IPU1-0] x: Exit [12:18:29][IPU1-0] [12:18:29][IPU1-0] Enter Choice: [12:18:29][IPU1-0] [12:18:50][IPU1-0] 25.733819 s: [12:18:50][IPU1-0] 25.734093 s: [12:18:50][IPU1-0] [12:18:50][IPU1-0] Multi-Camera LVDS Usecases [12:18:50][IPU1-0] ---------------------------- [12:18:50][IPU1-0] 1: 4CH VIP Capture + Mosaic Display [12:18:50][IPU1-0] [12:18:50][IPU1-0] x: Exit [12:18:50][IPU1-0] [12:18:50][IPU1-0] Enter Choice: [12:18:50][IPU1-0] [12:18:52][IPU1-0] 28.430915 s: [12:18:52][IPU1-0] 28.430976 s: Unsupported option '2'. Please try again [12:18:52][IPU1-0] 28.431129 s: [12:18:52][IPU1-0] [12:18:52][IPU1-0] Multi-Camera LVDS Usecases [12:18:52][IPU1-0] ---------------------------- [12:18:52][IPU1-0] 1: 4CH VIP Capture + Mosaic Display [12:18:52][IPU1-0] [12:18:52][IPU1-0] x: Exit [12:18:52][IPU1-0] [12:18:52][IPU1-0] Enter Choice: [12:18:52][IPU1-0] [12:19:09][IPU1-0] 45.421765 s: [12:19:09][IPU1-0] 45.421826 s: [12:19:09][IPU1-0] [12:19:09][IPU1-0] ==================== [12:19:09][IPU1-0] Num CH Settings [12:19:09][IPU1-0] ==================== [12:19:09][IPU1-0] [12:19:09][IPU1-0] 0: For Single channel mode [12:19:09][IPU1-0] 1: For Multi channel mode [12:19:09][IPU1-0] [12:19:09][IPU1-0] Enter Choice: [12:19:09][IPU1-0] [12:19:16][IPU1-0] 52.461751 s: CHAINS: ChainsCommon_MultiCam_StartCaptureDevice [12:19:16][IPU1-0] 52.461904 s: numDev=28 [12:19:16][IPU1-0] 52.461965 s: BOARD_MAX_DEVICE=29 [12:19:17][IPU1-0] 53.210821 s: [12:19:17][IPU1-0] 53.211096 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x74 failed [12:19:17][IPU1-0] 53.211218 s: src/bsp_deviceI2c.c @ Line 386: [12:19:17][IPU1-0] 53.211309 s: I2C4: DEV 0x74: RD 0x01 ... ERROR !!! [12:19:17][IPU1-0] 53.211401 s: src/bsp_deviceI2c.c @ Line 412: [12:19:17][IPU1-0] 53.211492 s: I2C4: Error timeout 648 ms!!! [12:19:17][IPU1-0] 53.211553 s: src/bsputils_lvds.c @ Line 1126: [12:19:17][IPU1-0] 53.211645 s: device address - 74 i2c error - -21 [12:19:17][IPU1-0] 53.217165 s: [12:19:17][IPU1-0] 53.217531 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x38 failed [12:19:17][IPU1-0] 53.217623 s: src/bsp_deviceI2c.c @ Line 765: [12:19:17][IPU1-0] 53.217745 s: I2C4: DEV 0x38: RD 0x300a ... ERROR !!! [12:19:17][IPU1-0] 53.217836 s: src/bsp_deviceI2c.c @ Line 836: [12:19:17][IPU1-0] 53.217928 s: I2C4: Error timeout 1 ms!!! [12:19:18][IPU1-0] 53.974836 s: [12:19:18][IPU1-0] 53.975141 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x75 failed [12:19:18][IPU1-0] 53.975233 s: src/bsp_deviceI2c.c @ Line 386: [12:19:18][IPU1-0] 53.975355 s: I2C4: DEV 0x75: RD 0x01 ... ERROR !!! [12:19:18][IPU1-0] 53.975446 s: src/bsp_deviceI2c.c @ Line 412: [12:19:18][IPU1-0] 53.975507 s: I2C4: Error timeout 656 ms!!! [12:19:18][IPU1-0] 53.975599 s: src/bsputils_lvds.c @ Line 1126: [12:19:18][IPU1-0] 53.975721 s: device address - 75 i2c error - -21 [12:19:18][IPU1-0] 53.981180 s: [12:19:18][IPU1-0] 53.981455 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x39 failed [12:19:18][IPU1-0] 53.981577 s: src/bsp_deviceI2c.c @ Line 765: [12:19:18][IPU1-0] 53.981669 s: I2C4: DEV 0x39: RD 0x300a ... ERROR !!! [12:19:18][IPU1-0] 53.981791 s: src/bsp_deviceI2c.c @ Line 836: [12:19:18][IPU1-0] 53.981882 s: I2C4: Error timeout 1 ms!!! [12:19:19][IPU1-0] 54.712102 s: [12:19:19][IPU1-0] 54.712377 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x77 failed [12:19:19][IPU1-0] 54.712499 s: src/bsp_deviceI2c.c @ Line 386: [12:19:19][IPU1-0] 54.712590 s: I2C4: DEV 0x77: RD 0x01 ... ERROR !!! [12:19:19][IPU1-0] 54.712682 s: src/bsp_deviceI2c.c @ Line 412: [12:19:19][IPU1-0] 54.712804 s: I2C4: Error timeout 630 ms!!! [12:19:19][IPU1-0] 54.712865 s: src/bsputils_lvds.c @ Line 1126: [12:19:19][IPU1-0] 54.712956 s: device address - 77 i2c error - -21 [12:19:19][IPU1-0] 54.718172 s: [12:19:19][IPU1-0] 54.718477 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x3b failed [12:19:19][IPU1-0] 54.718599 s: src/bsp_deviceI2c.c @ Line 765: [12:19:19][IPU1-0] 54.718690 s: I2C4: DEV 0x3b: RD 0x300a ... ERROR !!! [12:19:19][IPU1-0] 54.718812 s: src/bsp_deviceI2c.c @ Line 836: [12:19:19][IPU1-0] 54.718873 s: I2C4: Error timeout 1 ms!!! [12:19:19][IPU1-0] 54.825291 s: [12:19:19][IPU1-0] 54.825596 s: i2cMdSubmitChan: i2c4 transfer to slave address 0x3c failed [12:19:19][IPU1-0] 54.825748 s: src/bsp_deviceI2c.c @ Line 765: [12:19:19][IPU1-0] 54.825840 s: I2C4: DEV 0x3c: RD 0x300a ... ERROR !!! [12:19:19][IPU1-0] 54.825931 s: src/bsp_deviceI2c.c @ Line 836: [12:19:19][IPU1-0] 54.826023 s: I2C4: Error timeout 1 ms!!! [12:19:19][IPU1-0] 54.826328 s: Assertion @ Line: 669 in /home/administrator/TDA2XX/TDA2E_AVM/VisionSDK/vision_sdk/apps/src/rtos/video_sensor/src/vid_sensor.c: status == SYSTEM_LINK_STATUS_SOK : failed !!! [12:19:19][IPU1-0] 54.827243 s: Assertion @ Line: 669 in /home/administrator/TDA2XX/TDA2E_AVM/VisionSDK/vision_sdk/apps/src/rtos/video_sensor/src/vid_sensor.c: status == SYSTEM_LINK_STATUS_SOK : failed !!!
My hardware link is shown below.
Thank you!