Original question:
PROCESSOR-SDK-DRA8X-TDA4X: How to flash the TDA4 SDcard by updating your building files?
Replies: 1
Views: 28
Part Number: PROCESSOR-SDK-DRA8X-TDA4X
Hi champs:
When testing the srv.sh, this error log appears, may you guide us how to solve it?
THanks.
BR Rio
Enter Choice: 1657.099365 s: ISS: Starting sensor [IMX390-UB953_D3] ... !!![MCU2_0] 1657.099438 s: ImageSensor_RemoteServiceHandler: IM_SENSOR_CMD_STREAM_ON[MCU2_0] 1657.099512 s: IM_SENSOR_CMD_STREAM_ON: channel_mask = 0xf[MCU2_0] 1657.099583 s: ub960_cfgScript : ub960I2cAddr = 0x3d[MCU2_0] 1657.099617 s: UB960 config start[MCU2_0] 1657.355748 s: End of UB960 config[MCU2_0] 1657.355844 s: ub960_cfgScript : ub960I2cAddr = 0x36[MCU2_0] 1657.355881 s: UB960 config start[MCU2_0] 1657.611741 s: End of UB960 config[MCU2_0] 1657.611805 s: Starting camera # 0[MCU2_0] 1657.611854 s: Entering IssSensor_Start[MCU2_0] 1657.621689 s: enableUB960Streaming ub960InstanceId = 0[MCU2_0] 1657.621896 s: ub960_cfgScript : ub960I2cAddr = 0x3d[MCU2_0] 1657.621931 s: UB960 config start[MCU2_0] 1657.653745 s: End of UB960 config[MCU2_0] 1657.653803 s: Starting camera # 1[MCU2_0] 1657.653848 s: Entering IssSensor_Start[MCU2_0] 1657.663688 s: enableUB960Streaming ub960InstanceId = 0[MCU2_0] 1657.663884 s: ub960_cfgScript : ub960I2cAddr = 0x3d[MCU2_0] 1657.663916 s: UB960 config start[MCU2_0] 1657.695743 s: End of UB960 config[MCU2_0] 1657.695795 s: Starting camera # 2[MCU2_0] 1657.695838 s: Entering IssSensor_Start[MCU2_0] 1657.705686 s: enableUB960Streaming ub960InstanceId = 0[MCU2_0] 1657.705888 s: ub960_cfgScript : ub960I2cAddr = 0x3d[MCU2_0] 1657.705925 s: UB960 config start[MCU2_0] 1657.737743 s: End of UB960 config[MCU2_0] 1657.737801 s: Starting camera # 3[MCU2_0] 1657.737849 s: Entering IssSensor_Start[MCU2_0] 1657.747688 s: enableUB960Streaming ub960InstanceId = 0[MCU2_0] 1657.747889 s: ub960_cfgScript : ub960I2cAddr = 0x3d[MCU2_0] 1657.747920 s: UB960 config start 1657.779885 s: ISS: Starting sensor [IMX390-UB953_D3] ... !!![MCU2_0] 1657.779744 s: End of UB960 config./run_app_srv.sh: line 1: 1366 Segmentation fault (core dumped) /opt/vision_apps/vx_app_srv_camera.out --cfg app_srv.cfg
Hi Rio,
Are you copying calibration data and other required binaries to the SD card?
Regards,
Brijesh