I am following Lab 5, Part 1 and unable to get this any messages (100) to appear.
Before lab:
root@localhost:~# lsmod Module Size Used by usb_f_acm 5719 1 u_serial 9743 1 usb_f_acm usb_f_ecm 7925 1 g_multi 4010 0 usb_f_mass_storage 34122 2 g_multi usb_f_rndis 17792 2 g_multi u_ether 9321 3 usb_f_ecm,g_multi,usb_f_rndis libcomposite 39088 5 usb_f_acm,usb_f_ecm,g_multi,usb_f_mass_storage,usb_f_rndis remoteproc 24927 0 virtio_ring 9675 1 remoteproc virtio 4624 1 remoteproc omap_serial_rs485 15232 0 root@localhost:~#
am335x-pru0-fw = PRU_Halt.out
am335x-pru1-fw = PRU_RPMsg_Echo_Interrupt1.out
I then insert the modules according to the lab:
root@localhost:/mods# insmod virtio_rpmsg_bus.ko
root@localhost:/mods# insmod pruss_remoteproc.ko
root@localhost:/mods# insmod rpmsg_client_sample.ko
root@localhost:/mods#
No messages are printed per the lab. The modules installed are now...
root@localhost:/mods# lsmod Module Size Used by rpmsg_client_sample 1474 0 pruss_remoteproc 13231 2 virtio_rpmsg_bus 10643 1 rpmsg_client_sample usb_f_acm 5719 1 u_serial 9743 1 usb_f_acm usb_f_ecm 7925 1 g_multi 4010 0 usb_f_mass_storage 34122 2 g_multi usb_f_rndis 17792 2 g_multi u_ether 9321 3 usb_f_ecm,g_multi,usb_f_rndis libcomposite 39088 5 usb_f_acm,usb_f_ecm,g_multi,usb_f_mass_storage,usb_f_rndis remoteproc 24927 1 pruss_remoteproc virtio_ring 9675 2 virtio_rpmsg_bus,remoteproc virtio 4624 2 virtio_rpmsg_bus,remoteproc omap_serial_rs485 15232 0 root@localhost:/mods#
Any ideas?