Hi,
I need technical support for IC´s AFE8221, or AFE8220, or AFEDRI8201, is possible to use in IF block with BW for 200KHZ and 250KHZ in receiver FM broadcast application and DSP interface example for FM demodulator with DSP or other component for FM demodulator use, my THD maximum is 0.05% for 20HZ to 53KHZ.
Thanks
Fabio
Sinteck.