This presentation illustrates the response time of the TRF3711 fast AGC control. The device is set-up to enable Fast AGC control with 2 dB per bit step size. All three bits are tied together to simulate the most drastic condition of dropping the gain the maximum amount.