Other Parts Discussed in Thread: AWR1243BOOST,
Hi,
I have the following installed on Windows 10 x64:
- .NET Framework v4.7
- Matlab Runtime R2015aSP1 (8.5.1) x86
- HSDC v4.70
- XDS emupack v6.0.579.0
- DFP v0.07.00 with Radar Studio v1.7.4.0
I'd like Radar Studio to connect to AWR1243BOOST and AWR1443BOOST via onboard USB (XDS110) before I've got devpack & tsw1400evm, just to play with the device configuration.
I start Radar studio as admin and get the following (in the output tab) both with and without the board being plugged in:
GM: Constructor
GM: Sun Jun 25 18:25:22 2017
RSTD.Transmit("/Settings")
[18:25:23]
[18:25:23] ### Running Startup script: "C:\ti\mmwave_dfp_00_07_00_04\rf_eval\radarstudio\Scripts\Startup.lua" ###
[18:25:23] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[18:25:23] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[18:25:23] Scripter ignored: Attempt to UnBuild() again or before Build.
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_dfp_00_07_00_04\\rf_eval\\radarstudio\\Clients\\\\LabClient.dll")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[18:25:23] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_dfp_00_07_00_04\\rf_eval\\radarstudio\\RunTime\\SAL.dll")
[18:25:23] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[18:25:23] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[18:25:23] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[18:25:23] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[18:25:23] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[18:25:23] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[18:25:23] RSTD.Transmit("/")
[18:25:23] RSTD.SaveSettings(): Settings saved to "C:\Users\user\AppData\Roaming\RSTD\config.xml"
[18:25:23] RSTD.Build()
[18:25:23] RSTD.SaveSettings(): Settings saved to "C:\Users\user\AppData\Roaming\RSTD\config.xml"
[18:25:23] RSTD.Transmit("/")
[18:25:23] RSTD.AL_Build()
[18:25:23] RSTD.AL_LoadXml()
[18:25:23] RSTD.Transmit("/")
[18:25:23] RSTD.AL_Init()
[18:25:23] RSTD.Clients_Build()
[18:25:23] GM: Init
[18:25:23] GM: Loaded 'C:\ti\mmwave_dfp_00_07_00_04\rf_eval\radarstudio\Clients\\LabClient.dll'
[18:25:23] GM: 1 Guest (s) init
[18:25:23] GM: 1 Module(s) init
[18:25:23] GM: 2 Tab (s) init
[18:25:23] RSTD.Client_LoadXml()
[18:25:23] [RadarAPI]: Starting Matlab Engine..
[18:25:27] [RadarAPI]: Matlab Engine Started!
[18:25:27]
[18:25:27] &&&&&&&&&&&&&&&&&&&&
[18:25:27] ***Script FAILED!***
[18:25:27] &&&&&&&&&&&&&&&&&&&&
[18:25:27] Exception message is:
[18:25:27] Object reference not set to an instance of an object.