Part Number: IWR1443
The IWR1443 spec says MAX ADC sample rate 37.5 MSPS, A2D MAX sample rate for complex data is 6.25 MSPS
Question 1: Which ADC of IWR1443 have the MAX sample rate of 37.5 MSPS
Question 2: in "mmWaveEstimator" the "Sampling Frequency Minimum (MSPS)" means "A2D sample rate" or other "ADC sample rate (which ADC)"?
Question 3: Is transmitter gain of IWR1443 adjustable? if yes, what are the transmitter gain range?
Thanks,