Hi,
mmwave_automotive_toolbox_3_3_0\labs\incabinsensing\front_mount_occupancy
Customer starts Od_demo GUI, GUI promots 'rowNoise' is not recognized as a CLI command and stops.
C:\front_mount_occupancy\gui>od_demo.exe 3 4 C:\front_mount_occupancy\chirp_configs\od_demo_18xx_4zone.cfg 0 0 0
Starting UI for Occupancy Detection Demo ....
Opening configuration file C:\front_mount_occupancy\chirp_configs\od_demo_18xx_4zone.cfg ...
comportnum_str =
'COM3'
comportnum_str =
'COM4'
Sending configuration to XWR1xxx C:\front_mount_occupancy\chirp_configs\od_demo_18xx_4zone.cfg ...
sensorStop
Done
flushCfg
Done
dfeDataOutputMode 1
Done
channelCfg 15 5 0
Done
adcCfg 2 1
Done
adcbufCfg -1 0 0 1 1
Done
profileCfg 0 77 250 10 40 0 0 98 1 64 2200 0 0 40
Done
chirpCfg 0 0 0 0 0 0 0 1
Done
chirpCfg 1 1 0 0 0 0 0 4
Done
chirpCfg 2 2 0 0 0 0 0 1
Done
chirpCfg 3 3 0 0 0 0 0 4
Done
frameCfg 0 3 128 0 160 1 0
Done
lowPower 0 1
Done
guiMonitor 0 1 16
Done
zoneDef 6 9 10 8 14 9 10 26 14 24 10 8 14 24 10 26 14 9 10 8 32 24 10 8 32
Done
coeffMatrixRow 0 0 -4.415308 -3.319595 -3.115669 2.192494 2.306401 -0.202405
Done
coeffMatrixRow 0 1 -4.950168 1.287965 -2.270877 0.675102 -4.321267 0.233029
Done
coeffMatrixRow 0 2 -5.224273 -2.639519 1.126425 -4.211431 0.571066 0.333464
Done
coeffMatrixRow 0 3 -3.304388 3.303448 3.080489 2.455158 2.775458 -0.668746
Done
meanVector 0 30.300249 31.578581 -7.697893 -6.419561 0.306626
Done
stdVector 0 11.033930 12.032618 9.021614 8.202547 0.439775
Done
coeffMatrixRow 1 0 -3.956852 -2.922866 -3.207900 1.595226 1.603487 -0.676134
Done
coeffMatrixRow 1 1 -4.804304 1.412252 -1.477188 0.707452 -4.012271 1.156422
Done
coeffMatrixRow 1 2 -4.696507 -1.588259 1.465891 -3.656444 0.728813 1.207081
Done
coeffMatrixRow 1 3 -3.374264 2.870373 2.826581 2.438657 2.730894 -1.496023
Done
meanVector 1 31.655145 32.674334 -6.327176 -5.307987 0.451940
Done
stdVector 1 10.224506 9.922317 7.227706 5.977525 0.483263
Done
coeffMatrixRow 2 0 -10.627177 -3.791093 -10.433636 5.018470 -0.822495 0.005019
Done
coeffMatrixRow 2 1 -3.456769 2.962250 0.181180 0.958050 -2.559661 0.330053
Done
coeffMatrixRow 2 2 -3.928720 -0.165211 3.004863 -2.759530 0.431734 0.227880
Done
coeffMatrixRow 2 3 -3.836858 2.730880 4.921123 8.192662 10.501264 -0.113784
Done
meanVector 2 24.971068 27.073746 -8.162031 -6.059353 0.101263
Done
stdVector 2 10.738818 8.905771 9.023090 8.420234 0.406470
Done
rowNoise 0 8 4.331202 4.536246 7.074636 11.973767 18.266151 19.234558 20.737934 25.876202
'rowNoise' is not recognized as a CLI command