My customer is designing a thermoStats product and needs to pass the UL943, so they will need to use AFE3010 for the certification. They have a question about the switch.
With their max load requirement ( 16V/3800W @ 240Vac or 16A/1900W @120Vac), they are seeking the suggestion of should they use a relay or a breaker? Thanks.