2243 DEMO 与 CHECKLIST 不一致点,以哪个为准:
1.SYNCIN 下拉电阻因该为多少
DEMO 设计 10K下拉
SYNCIN |
100K pull down to GND |
N10 |
100K pull down to GND |
CHECKlist 要求: 100K
2.VIN_SRAM VIN_SRAM的去耦电容
DEMO设计0.1uF
VNWA |
Connect to 1.2V |
P14 |
0.22 uF decap |
VIN_SRAM |
Connect to 1.2V |
R14 |
0.22 uF decap |
CHECKlist 要求: 0.22uF
- 我们用LP87524供电的时候,用的内部LDO bypass 模式,VOUT_PA对应的这个0R电阻 (DEMO 中的R87) 过电流是多少?