Dear Engineer,
I could use MMWavestudio normally on the computer I used at the beginning. However, when I changed to another computer, the same TI software was downloaded and installed on this computer, I could not use MMWavestudio normally.
Attached is my log file.
Log0005_0.txt
GM: Constructor GM: Thu May 19 23:22:17 2022 RSTD.Transmit("/Settings") [23:22:17] [23:22:17] ### Running Startup script: "C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ### [23:22:17] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1") [23:22:17] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss") [23:22:17] Scripter ignored: Attempt to UnBuild() again or before Build. [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE") [23:22:17] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll") [23:22:17] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "") [23:22:17] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE") [23:22:17] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1") [23:22:17] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE") [23:22:17] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE") [23:22:17] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false") [23:22:17] RSTD.Transmit("/") [23:22:17] RSTD.SaveSettings(): Settings saved to "C:\Users\fwb\AppData\Roaming\RSTD\config.xml" [23:22:17] RSTD.Build() [23:22:17] RSTD.SaveSettings(): Settings saved to "C:\Users\fwb\AppData\Roaming\RSTD\config.xml" [23:22:17] RSTD.Transmit("/") [23:22:17] RSTD.AL_Build() [23:22:17] RSTD.AL_LoadXml() [23:22:17] RSTD.Transmit("/") [23:22:17] RSTD.AL_Init() [23:22:17] RSTD.Clients_Build() [23:22:17] GM: Init [23:22:17] GM: Loaded 'C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll' [23:22:17] GM: 1 Guest (s) init [23:22:17] GM: 1 Module(s) init [23:22:17] GM: 2 Tab (s) init [23:22:17] RSTD.Client_LoadXml() [23:22:18] [RadarAPI]: ar1.selectRadarMode(0) [23:22:18] [RadarAPI]: Status: Passed [23:22:18] Matlab Runtime Engine is installed [23:22:18] [RadarAPI]: Starting Matlab Engine.. [23:22:44] [RadarAPI]: Matlab Engine Started! [23:22:45] [RadarAPI]: ar1.selectCascadeMode(0) [23:22:45] [RadarAPI]: Status: Passed [23:22:45] [RadarAPI]: ar1.LoadSettings('C:\Users\fwb\AppData\Roaming\RSTD\ar1gui.ini') [23:22:46] TESTING = false [23:22:46] RstdNet: Port 2777: Listening.. [23:22:46] [23:22:46] ***Script completed successfully.*** [23:23:00] [RadarAPI]: Opening Gpio Control Port() [23:23:00] Status: Failed to open/close GpioControl, Error Type: PROTOCOL ERROR [23:23:01] [RadarAPI]: Opening Board Control Port() [23:23:01] [RadarAPI]: Status: Failed to open/close BoardControl, Error value: -1 [23:23:02] [RadarAPI]: ar1.FullReset() [23:23:02] [RadarAPI]: Status: Failed To give full reset, Error Value: -7 [23:23:02] [RadarAPI]: ar1.SOPControl(2) [23:23:02] [RadarAPI]: Status: Passed