Hello together,
I try to understand how the Temperature Threshold of 4.267°C per LSB is calculated in Chapter 7.6.1.8.
Is this value correct given in Datasheet Table 7-13.
****
T_HI_THRESHOLD 67h Temperature maximum threshold.
User input as 2's complement 8- bit binary number.
Each LSB in this field corresponds to 4.267°C.
Default value of 67h represents 172°C.
T_LO_THRESHOLD R/W 32h Temperature minimum threshold.
User input as 2's complement 8- bit binary number.
Each LSB in this field corresponds to 4.267°C. Default value of 32h represents -53°C.