Hi,
We are planning the use this device as the primary power switch for a battery operated alarm. On the basis the user decides to fit AA cells with lithium iron disulphide chemistry, we can expect the maximum input voltage to be 5.49V (i.e. 3 * 1.83V). The component data sheet indicates 5.5V max for both Recommended Operating Conditions and Absolute Maximum Ratings. Whilst we are just about inside the recommended conditions, I am concerned about be so close to the absolute rating.
Do you recommend using this product for x3 AA cells without a crowbar (or other overvoltage protection system)?