Hi,
Im import OOB example from the radar toolbox.
i set my configuration
% *************************************************************** % Created for SDK ver:03.06 % Created using Visualizer ver:3.6.0.0 % Frequency:60 % Platform:xWR68xx % Scene Classifier:best_range_res % Azimuth Resolution(deg):30 % Range Resolution(m):0.044 % Maximum unambiguous Range(m):9.02 % Maximum Radial Velocity(m/s):1 % Radial velocity resolution(m/s):0.13 % Frame Duration(msec):100 % RF calibration data:None % Range Detection Threshold (dB):15 % Doppler Detection Threshold (dB):15 % Range Peak Grouping:enabled % Doppler Peak Grouping:enabled % Static clutter removal:disabled % Angle of Arrival FoV: Full FoV % Range FoV: Full FoV % Doppler FoV: Full FoV % *************************************************************** sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 1 0 adcCfg 2 1 adcbufCfg -1 0 1 1 1 profileCfg 0 60 3.5 1 3.6 0 0 130 1 32 12500 0 0 36 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 0 frameCfg 0 0 96 0 100 1 0 lowPower 0 0 guiMonitor -1 1 1 0 0 0 1 cfarCfg -1 0 2 8 4 3 0 15 1 cfarCfg -1 1 0 4 2 3 1 15 1 multiObjBeamForming -1 1 0.5 clutterRemoval -1 0 calibDcRangeSig -1 0 -5 8 256 extendedMaxVelocity -1 0 bpmCfg -1 0 0 1 lvdsStreamCfg -1 1 1 1 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1.5 0.2 CQRxSatMonitor 0 3 5 121 0 CQSigImgMonitor 0 127 4 analogMonitor 0 0 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0 8.92 cfarFovCfg -1 1 -1 1.00 profileCfg 0 60 3.5 1 3.6 0 0 130 1 32 12500 0 0 36 channelCfg 15 1 0 adcbufCfg -1 0 1 1 1 chirpCfg 0 0 0 0 0 0 0 1 frameCfg 0 0 96 0 1.3 1 0 calibData 0 0 0 sensorStart
i use https://dev.ti.com/gallery/view/mmwave/mmWave_Demo_Visualizer/ver/3.1.0/ visualizer and configure data port to 3125000
some time the sensor get the configuration and work and some times it stuck
what im doing wrong?