Part Number: HALL-TRIGGER-EVM
Other Parts Discussed in Thread: DRV5032
Tool/software:
Hi, Could you please suggest an alternate with Lower cost with same Pin & similar Package for below MPN: AH180N-WG-7 (Hall Effect Switch). Maximum output voltage should be same or lesser is preferred for our application. Supply volt is 5VDC in the application.
| Part Number | AH180N-WG-7 |
| Manufacturer | Diodes Incorporated |
| Parametric | |
| Magnetic Type | Omnipolar |
| Minimum Magnetic Sensor Release Point (Gs) | 10 |
| Typical Magnetic Sensor Hysteresis (Gs) | 10 |
| Maximum Magnetic Sensor Operating Point (Gs) | 50 |
| Minimum Operating Supply Voltage (V) | 2.5 |
| Typical Operating Supply Voltage (V) | 3.3|5 |
| Maximum Operating Supply Voltage (V) | 5.5 |
| Maximum Supply Current (uA) | 40 |
| Maximum Output Current (mA) | |
| Output Type | |
| Maximum Output Voltage (V) | 0.3 |
| Minimum Output Voltage (V) | 0.1(Typ) |
| Linearity | |
| Maximum Power Dissipation (mW) | 230 |
| Minimum Operating Temperature (°C) | -40 |
| Maximum Operating Temperature (°C) | 85 |
| Output Driver | Open Drain |
| Operating Supply Voltage (V) | 3.3|5 |
| Minimum Storage Temperature (°C) | -65 |
| Maximum Storage Temperature (°C) | 150 |