Part Number: AWRL6432
Other Parts Discussed in Thread: INA228
Tool/software:
Hello team,
.
When testing power_modes example in SDK(MMWAVE_L_SDK_05_05_02_00) with EVM, seems power consumption doesn't match with what in AWRL6432 datasheet.

.
Here is actual power consumption measurement value.(5Vin to AWRL6432EVM)
Normal : Max 148mA / Min 138mA / Mean : 142mA
LPDS(Low Power Deep Sleep) : Max : 136mA / Min 126mA / Mean : 130mA
IDLE : Max : 139mA / Min 129mA / Mean : 133mA
.
.
When testing power_mode example in SDK, is there anything need to be considered to make system get in sleep mode? How did we test and get the sleep mode power consumption number? Your help would be appreciated.
.
.
Regards,
Victor Park