This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] HDC3020: HS400x/HS401x & HS410x/HS411x EOL Replacement | HDC3x Relative Humidity & Temperature Sensor

Other Parts Discussed in Thread: HDC3120, HDC3020

I currently have an HS4x humidity sensor in my system which is now EOL. Do you have a footprint-compatible replacement? If so, what do I need to migrate to that sensor?

  • Part Number: HDC3020

    Tool/software:

    This guide serves to help engineers understand what is needed to replace the EOL HS4x humidity sensors from Renesas with TI’s HDC3x temperature and humidity sensors. This guide will cover how to replace both analog and digital humidity sensors from Renesas. An overview is provided below illustrating compatible parts:

    Analog

    Digital

    Renesas

    Texas Instruments

    Renesas

    Texas Instruments

    HS4101 (±1.5% RH)

     HDC3120 (±0.5%RH)

    HS4001 (±1.5% RH)

     HDC3020 (±0.5% RH)

    HS4103 (±2.5% RH)

    HS4003 (±2.5% RH)

    HS4111 (±1.5%, Membrane)

    HS4011 (±1.5%, Membrane)

    HDC302x (±0.5%, Tape/IP67Filter)

    HS4113 (±2.5%, Membrane)

     —

    HS4013 (±2.5%, Membrane)

    ---Digital Parameter Comparison---

    Parameter HDC3x HS40xx HDC3x Benefits
    Interface I2C I2C -
    Supply Voltage Range 1.62V to 5.5V 1.71V to 3.6V Support for wider input voltage
    Operating Humidity Range 0% RH to 100% RH 0% RH to 100% RH Comparable humidity range
    Humidity Accuracy (Typ) ±0.5% RH (from 10%-50% RH)
    ±1.0% RH (from 10%-80% RH)
    ±1.5% RH (from 10%-90% RH)
    HS40x1 Typ RH Accuracy
    ±1.5% RH (from 10%-90% RH)

    HS40x3 Typ RH Accuracy
    ±2.5% RH (from 20%-80% RH)
    ±3.0% RH (from 10%-90% RH)
    Higher RH accuracy across more of the RH range
    Operating Temperature Range -40°C to 125°C -40°C to 125°C Comparable temperature range
    Temperature Accuracy (Typ) ±0.1°C (from -40°C to 125°C) HS40x1 Typ Temp Accuracy
    ±0.2°C (from -10°C to 80°C)
    ±0.5°C (from -40°C to 125°C)

    HS40x3 Typ Temp Accuracy
    ±0.25°C (from 0°C to 70°C)
    ±0.8°C (from -40°C to 125°C)
    Higher temperature accuracy across more of the temperature range
    Automotive AEC-Q100 Grade Available? Yes Yes AEC-Q100 Grade 1
    Package Size 8-Pin WSON
    2.50 x 2.50 x 0.75mm
    8-Pin WSON
    2.50 x 2.50 x 0.9mm
    ~17% thinner package height
    Footprint compatible*
    Open Cavity Orderable Commericial
    HDC3020DEFR

    Automotive
    HDC3020QDEFRQ1
    ±1.5%RH Typ Accuracy
    HS4001

    ±2.5%RH Typ Accuracy
    HS4003
    -
    Removable Polyimide Tape Orderable Commericial
    HDC3021DEHR

    Automotive
    HDC3021QDEHRQ1
    - Removable tape cover to protect sensor element during board manufacturing (conformal coating, solder reflow, etc.)
    Permanent IP67 Rated Environmental Filter Orderable Commericial
    HDC3022DEJR

    Automotive
    HDC3022QDEJRQ1
    ±1.5%RH Typ Accuracy
    HS4011

    ±2.5%RH Typ Accuracy
    HS4013
    -

    ---Analog Parameter Comparison---

    Parameter HDC3120 HS41xx HDC3120 Benefits
    Interface Ratiometric Analog Ratiometric Analog -
    Supply Voltage Range 1.62V to 5.5V 1.71V to 3.6V Support for wider input voltage
    Operating Humidity Range 0% RH to 100% RH 0% RH to 100% RH Comparable humidity range
    Humidity Accuracy (Typ) ±0.5% RH (from 10%-50% RH)
    ±1.0% RH (from 10%-70% RH)
    ±1.5% RH (from 10%-90% RH)
    HS41x1 Typ RH Accuracy
    ±1.5% RH (from 10%-90% RH)

    HS41x3 Typ RH Accuracy
    ±2.5% RH (from 20%-80% RH)
    ±3.0% RH (from 10%-90% RH)
    Higher RH accuracy across more of the RH range
    Operating Temperature Range -40°C to 125°C -40°C to 105°C Wider temperature range
    Temperature Accuracy (Typ) ±0.2°C (from -20°C to 100°C)
    ±0.3°C (from -40°C to 125°C)
    HS41x1 Typ Temp Accuracy
    ±0.2°C (from -10°C to 80°C)
    ±0.4°C (from -40°C to 105°C)

    HS41x3 Typ Temp Accuracy
    ±0.25°C (from 0°C to 70°C)
    ±0.6°C (from -40°C to 105°C)
    Higher temperature accuracy across more of the temperature range
    Automotive AEC-Q100 Grade Available? Yes Yes AEC-Q100 Grade 1
    Package Size 8-Pin WSON
    2.50 x 2.50 x 0.75mm
    8-Pin WSON
    2.50 x 2.50 x 0.9mm
    ~17% thinner package height
    Footprint compatible*
    Open Cavity Orderable Commericial
    HDC3120DEFR

    Automotive
    HDC3120DEFRQ1
    ±1.5%RH Typ Accuracy
    HS4101

    ±2.5%RH Typ Accuracy
    HS4103
    -
    Removable Polyimide Tape Orderable - - -
    Permanent IP67 Rated Environmental Filter Orderable - ±1.5%RH Typ Accuracy
    HS4111

    ±2.5%RH Typ Accuracy
    HS4113
    -

    ---Footprint and Layout Considerations---

    The HS4x devices share nearly identical footprints with the HDC3x with the exception of the thermal pad and pins. The HDC3x’s thermal pad is 1.6 mm tall x 1.2 mm wide, while the HS4x is 1.8 mm tall x 0.852 mm wide. The pins on the HDC3x measure 0.25 mm tall x 0.6 mm wide, while the pins on the HS4x measure 0.25 mm tall x 0.5 mm wide (when the pins are in the horizontal orientation). This however should not have a negative impact on layout as the HDC3x devices should be able to make full contact with the footprints of the HS4x sensors.

    Note: All measurements in millimeters.

    For the pin configuration, two tables (for Analog and Digital parts) have been provided to compare the pinouts between devices as well as appropriate connections to make:

    HDC3x & HS4x Pinout – Digital I²C

    Pin #

    HDC302x

    HS40xx

    1

    SDA – I²C Data

    SDA – I²C Data

    2

    ADDR – I²C Address Select

    NC – No Connect

    3

    ALERT – Interrupt Output (Float if not used)

    ALERT – Interrupt Output

    4

    SCL – I²C Clock

    SCL – I²C Clock

    5

    VDD – Power Supply

    VDD – Power Supply

    6

    nRESET – Reset (Active Low) (Connect to VDD if not used)

    NC – No Connect

    7

    ADDR1 – I²C Address Select

    NC – No Connect

    8

    GND – Ground 

    VSS – Ground

    9 (Pad)

    Thermal Pad – Connect to GND

    DAP (Thermal Pad) - Connect to GND

     

    HDC3120 & HS41x Pinout - Analog

    Pin

    HDC3120

    HS41xx

    1

    VDD – Power Supply

    VDD – Power Supply

    2

    GND – Ground

    GND – Ground

    3

    RH – Analog Humidity Output

    VRH – Analog Humidity Output

    4

    TEMP – Analog Temperature Output

    VT – Analog Temperature Output

    5

    RESET_EN – Enable Pin (VDD if not used)

    NC – No Connect (VDD)

    6

    GND – Ground

    NC – No Connect (GND)

    7

    HEAT_EN – Heater Enable (GND if not used)

    NC – No Connect (GND)

    8

    GND – Ground

    NC – No Connect

    Pad

    Thermal Pad – Connect to GND or Float

    DAP (Thermal Pad) - Connect to GND

     

    ---Software Compatibility---

    Although the HDC3x and HS4x share a similar pinout scheme and dimensions, special considerations must be taken when migrating software interface to the HDC3x. The HDC3x utilizes a command-based interface scheme and a table is provided on page 18 of the datasheet with all the possible commands for the HDC3x. Due to the HDC3x providing a wider array of features and customization, some key differences for communicating with the HDC3x are highlighted below:

    • Measurement Trigger is required via command.
    • Temperature/Humidity reading process requires a write command to start measurement, followed by a delay before issuing a command to read from the device.
    • Unlike HS4x, HDC3x can be sent a command to enable on-device heater for water droplet mitigation.
    • Configurable address pins based off layout scheme.
    • Available Alert pin for configurable thresholds.


    For quick and easy prototyping with Arduino, users can use the code provided here. For further software and driver development, see the HDC302x’s SysConfig page to get started with code development.

     

    ---Analog Compatibility---

    For the analog variants of the humidity sensors (HDC312x and HS41xx), the table above can be referenced for pinout comparisons. Much like the digital variants, the pinout is nearly identical with the exception of the HDC3120 featuring a pin for heater control and reset. These pins can be connected to GND and VDD respectively (Heater -> GND; nReset -> VDD) if not used.

     

    Documents

    HDC302x Datasheet - Digital

    HDC312x Datasheet - Analog

    HDC3x Silicon User’s Guide


    Evaluation Boards

    HDC3020 Evaluation Module

    HDC3120 Evaluation Module