Part Number: TMP1075
Dear Technical Support,
Good day!
If the solder profile of customer is appropriate for TMP1075NDRLR is appropriate,
then the complaint for oxidation could be valid.
Please verify below/attached for TMP1075NDRLR.
INV#88188110 PN#595-TMP1075NDRLR, 10PCS (Mouser PO# 029-F4272, datecode 2537 )
|
Invoice |
Shipped |
Cust # |
Cust Name |
Customer PO |
Part Number |
Qty Shipped |
Issue COO |
Date Code |
Trans Date Code |
Lot Code |
Supplier |
Supplier Name |
Received |
Picked |
Issue IBN |
Mouser PO |
Rec IBN |
DC Required |
DC Preferred |
Mini Reel |
|
88188110 |
2026-01-09 |
5213149 |
INATRON |
37921224 |
595-TMP1075NDRLR |
1020 |
PH |
2537 |
2537 |
5467059WCW |
5951 |
Texas Instruments |
2025-10-27 |
2026-01-09 |
484XBP |
029-F4272 |
R4D493 |
NO |
NO |
NO |
CUSTOMER REPORTED THE PRODUCT HAD OXIDIZED AND EMAIL FROM CUSTOMER AS
BELOW. PEASE KINDLY CHECK AND ADVISE IF ITS COSMETIC ISSUE AND NOT AFFECT
FUNCTION? THANKS
Regarding the products purchased from your company recently,nearly all
units have oxidized, and we have received reports of solder wetting
defects during assembly.There are also about 10 components that have not
been assembled.Would it be possible for you to replace all of these
units?If that is too difficult, a refund would also be acceptable.The
components are too small to detect oxidation until after assembly,and we
anticipate incurring rework costs and expenses for new bare boards moving
forward.
Regarding the products I recently purchased from your company, I've received a call stating that almost all of them have oxidized and are defective after soldering.
There are about 10 components that haven't been mounted, so would you be willing to replace them all?
If that's too difficult, I'd be happy to offer a refund.
Because the components are so small, I only noticed the oxidation after mounting, but I expect to incur costs for remounting and the cost of the bare board.
|
Mouser Part #: |
595-TMP1075NDRLR |
|
Mfr.'s Part #: |
|
|
Manufacturer: |
|
|
Description: |
Board Mount Temperature Sensors 1 C I C temperature sensor with performa TMP1075NDRLT |
|
Lifecycle: |
- |
|
Datasheet: |
TMP1075NDRLR Datasheet
|
|
Package / Case: |
SOT-563-6 |