Other Parts Discussed in Thread: LMT87-Q1, LMT84-Q1, LMT87
Hello,
LMT87-Q1 datasheet page 4 has ACCURACY CHARACTERISTICS and only following temperature range has maximum value of 2.7°C.
70°C to 150°C; VDD = 3.0 V to 5.5 V
0°C ; VDD = 3.0 V to 5.5 V
–50°C; VDD = 3.6 V to 5.5 V
From Figure 2 Temperature Error vs Temperature, accuracy of temperature range “0°C to 70°C” and “–50°C to 0°C” is better than 150°C. So I think LMT87-Q1 can guarantee 2.7°C maximum for full temperature range.
Also LMT84-Q1 guarantee 2.7°C maximum for full temperature range on page 5.
Please advise why LMT87-Q1 does not guarantee 2.7°C maximum for full temperature range.
Best Regards.