Hi,
We are currently using Sensirion's SHT21 on one of our designs. I'm trying to compare it against the HDC1050 and would like your clarification on the following:
- What level of protection is it required? SHT21 is recommended to be mounted along with a protective cap that features an hydrophobic membrane that protects the sensor against dust, contaminants and such. Is HDC1050 package and sensor "interface" design to withstand all this by itself?
- Are you planning to release a new version with lower Vcc? I mean 2.7V seems too short for coin battery operated sensors (for example). Being able to use the part down to 2.5V or 2.2V would ease the power requirements a lot.
- Any plans to release new versions with improved accuracy (or at least with an accuracy curve more 'flat')?
Thanks!