Dear Sir
Our end customer would like to know the dew point of HDC1050
Does TI have dew point calculator or any design guide for dew point ??
Thanks
Dew Point: +/- 2.5 °C (-44 °C to 79 °C )
Calculated measurement of temperature at which moisture in the air will turn to water based on the humidity and temperature measurements