Other Parts Discussed in Thread: OPT9221
Hi Ti
When trying to run hand tracking camera is identified and profile is successfully set but binary matrix is getting blank,as blow.
init done
opengl support available
INFO: TintinCDKCamera: Board revision = 2.0
INFO: ParameterDMLParser: Found register map with name 'OPT9221' (vPG1P0)
INFO: HardwareSerializer: Received 44716 bytes from hardware in 2.03482 s
INFO: Data2DCodec: Original number of 8-bit offsets = 2061
INFO: Data2DCodec: Number of invalid pixels in original data = 0
INFO: Data2DCodec: Current number of 8-bit offsets = 2061
INFO: CameraSystem: Successfully refreshed parameters for TintinCDKCamera(0::0451:9105::922463918652).
4, MetrliusHighAmbient (HW)
3, MetrilusShortRange (HW)
2, MetrilusLongRange (HW)
1, MetrilusLenseOnly (HW)
132, No Calibration
131, High Ambient
130, Long Range
129, Short Range
128, Lens Only
Profile ID = 2
INFO: DepthCamera: Setting parameter 'op_clk_freq'
INFO: DepthCamera: Setting parameter 'unambiguous_range'
INFO: DepthCamera: Setting parameter 'sub_frame_cnt_max'
INFO: DepthCamera: Setting parameter 'quad_cnt_max'
INFO: DepthCamera: Setting parameter 'intg_duty_cycle'
INFO: DepthCamera: Setting parameter 'illum_power_percentage'
INFO: DepthCamera: Setting parameter 'delay_fb_corr_mode'
INFO: DepthCamera: Setting parameter 'delay_fb_dc_corr_mode'
Profile setting succeeded.
INFO: ToFCameraBase: Starting with 320x240@30.0001fps
_dealiasedPhaseMask = 2, _dealiasedPhaseMaskInPhaseOffset = 4
Help us to solve this issue
Thanks
Lee