Part Number: AWR1642BOOST
Other Parts Discussed in Thread: MATHLIB, SYSBIOS
Tool/software: Code Composer Studio
Hi,
I encountred problem during building ssrdemo_16xx_dss. I imported it manualy and throught CCS, however it still gives erros and I don't know what to do.
Here is what my project looks like in CSS, and it is a bit differnt than that one showed in user guide.
I don't have C:\ti\ccsv7\base and C:\ti\ti-cgt-c6000_8.1.3\include included. However even if I add it manualy i still have some erros. I installed TI DSP compiler and SDK and industrial and automotive toolboxes.
Here is what erros and build data i recive.
**** Build of configuration Debug for project srrdemo_16xx_dss ****
"C:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O
rm -f C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/srrdemo_16xx_dss.bin
makefile:194: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/srrdemo_16xx_dss.bin, ...) failed.
make (e=2): Nie można odnaleźć określonego pliku.
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../Extended_Kalman_Filter_xyz.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="Extended_Kalman_Filter_xyz.d_raw" --cmd_file="configPkg/compiler.opt" "../Extended_Kalman_Filter_xyz.c"
subdir_rules.mk:9: recipe for target 'Extended_Kalman_Filter_xyz.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [Extended_Kalman_Filter_xyz.oe674] Error 1
Building file: "../clusteringDBscan.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="clusteringDBscan.d_raw" --cmd_file="configPkg/compiler.opt" "../clusteringDBscan.c"
subdir_rules.mk:16: recipe for target 'clusteringDBscan.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [clusteringDBscan.oe674] Error 1
Building file: "../dss_config_edma_util.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
subdir_rules.mk:23: recipe for target 'dss_config_edma_util.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [dss_config_edma_util.oe674] Error 1
Building file: "../dss_data_path.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
subdir_rules.mk:30: recipe for target 'dss_data_path.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [dss_data_path.oe674] Error 1
Building file: "../dss_main.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
subdir_rules.mk:37: recipe for target 'dss_main.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [dss_main.oe674] Error 1
Building file: "../gen_twiddle_fft16x16.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft16x16.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft16x16.c"
subdir_rules.mk:58: recipe for target 'gen_twiddle_fft16x16.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [gen_twiddle_fft16x16.oe674] Error 1
Building file: "../gen_twiddle_fft32x32.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="gen_twiddle_fft32x32.d_raw" --cmd_file="configPkg/compiler.opt" "../gen_twiddle_fft32x32.c"
subdir_rules.mk:65: recipe for target 'gen_twiddle_fft32x32.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [gen_twiddle_fft32x32.oe674] Error 1
Building file: "../dss_srr.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_04_43_core/xs" --xdcpath="C:/ti/bios_6_53_02_00/packages;C:/ti/dsplib_c674x_3_4_0_0/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:AWR16XX:false:600 -r release -c "C:/ti/ti-cgt-arm_16.9.6.LTS" "../dss_srr.cfg"
Building file: "../common/cfg.c"
Invoking: ARM Compiler
"C:/ti/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O3 --include_path="C:/ti/ccsv8/ccs_base" --include_path="C:/ti/ti-cgt-c6000_8.1.3/include" --include_path="C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss" --include_path="C:/ti/mmwave_sdk_02_00_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-arm_16.9.6.LTS/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0xc0000 --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --stack_overflow_check --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="common/cfg.d_raw" --obj_directory="common" --cmd_file="configPkg/compiler.opt" "../common/cfg.c"
common/subdir_rules.mk:9: recipe for target 'common/cfg.oe674' failed
error #24015-D: bad argument to option -mv: should be one of {4,5e,6,6M0,7A8,7M3,7M4,7R4,7R5}
gmake[1]: *** [common/cfg.oe674] Error 1
configuring dss_srr.xe674 from package/cfg/dss_srr_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/src/sysbios'
cle674 C:/ti/bios_6_53_02_00/packages/ti/sysbios/BIOS.c ...
gmake[1]: Leaving directory `C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/src/sysbios'
Build of libraries failed.
subdir_rules.mk:47: recipe for target 'build-1180652703-inproc' failed
C:/ti/ti-cgt-arm_16.9.6.LTS/bin/cl6x: not found
gmake[1]: *** [BIOS.obj] Error 127
gmake: *** [C:/Users/dwawerek/workspace_v81/srrdemo_16xx_dss/src/sysbios/sysbios.ae674] Error 2
error: xdc.cfg.SourceDir: "C:/ti/xdctools_3_50_04_43_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2:
js: "C:/ti/xdctools_3_50_04_43_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
xdctools_3_50_04_43_core\gmake.exe: *** [package/cfg/dss_srr_pe674.xdl] Error 1
xdctools_3_50_04_43_core\gmake.exe: *** Deleting file `package/cfg/dss_srr_pe674.xdl'
xdctools_3_50_04_43_core\gmake.exe: *** [package/cfg/dss_srr_pe674.xdl] Deleting file `package/cfg/dss_srr_pe674.h'
xdctools_3_50_04_43_core\gmake.exe: *** [package/cfg/dss_srr_pe674.xdl] Deleting file `package/cfg/dss_srr_pe674.c'
js: "C:/ti/xdctools_3_50_04_43_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[2]: *** [build-1180652703-inproc] Error 1
gmake[1]: *** [build-1180652703] Error 2
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
subdir_rules.mk:44: recipe for target 'build-1180652703' failed
makefile:160: recipe for target 'all' failed
**** Build Finished ****
Here is what I have in C:/ti.
Do you have some clue what I'm doing wrong?