Part Number: DRV5055
Other Parts Discussed in Thread: TMAG5170
Is the DRV5055 Z3 available in LPG package? I am looking for a linear Hall sensor with a range of 80-100 mT and sensitivity of 25mV/mT and no temperature compensation, since the magnet I am using is temperature compensated SmCo magnet with 0.001 % / degC reversible temperature coefficient.
Thanks.