1、Does TI have switches such as SPDT analogue switches for audio signal two-choice, two external audio inputs, which require a high port voltage resistance of up to +/-25V as much as possible, and a supply of 3.3V or 5V,the other parameters are similar to this TS5A23157
2、 is this the correct model TMUX6136 ?If yes ,please provide a negative voltage resistance value
thanks