Hi Team,
Customer is using TS3DS10224RUKR chip, INTEL's design proposal requires input impedance to be set to 70ohm and output impedance to be set to 100ohm, can this chip be used this way? If you recommended to follow the design requirements of INTEL, or set the input and output to 85ohm, keep the impedance of the input and output consistent. Thanks.