Part Number: TMUX1134
Hi TI,
We are observing massive ringing and overshooting effects (PFA). What compensating techniques can we utilize to flatten the transient behavior across the resistive load?
The precise voltage of 1 V for 100 nsec interval across resistive load needs to be applied through SPDT, please follow Figure 3 for reference.
Does the noise levels at select pin affects the source to drain signal of SPDT? Say how about if select pin is getting oscillatory (random noise of 200 mV) signal from 4.8 V to 5 V?